U-Boot 2022.10-stm32mp-r1 (Oct 03 2022 - 19:25:32 +0000) CPU: STM32MP157FAD Rev.Z Model: openstlinux-6.1-yocto-mickledore-mp1-v23.06.21 DRAM: 256 MiB Core: 72 devices, 28 uclasses, devicetree: board NAND: 0 MiB MMC: Loading Environment from UBI... Read 8192 bytes from volume uboot_config to caef5180 Read 8192 bytes from volume uboot_config_r to caef71c0 OK In: serial Out: serial Err: serial invalid MAC address 0 in OTP 00:00:00:00:00:00 Net: No ethernet found. Hit any key to stop autoboot: 0 Boot over spi-nand0! UBI partition 'UBI' already selected Scanning ubi ubi0:boot... Found /extlinux/extlinux.conf Retrieving file: /extlinux/extlinux.conf Retrieving file: /splash_landscape.bmp There is no valid bmp file at the given address 1: OpenSTLinux Enter choice: 1: OpenSTLinux Retrieving file: /uImage append: ubi.mtd=UBI rootfstype=ubifs root=ubi0:rootfs rootwait rw earlyprintk console=ttySTM0,115200 Retrieving file: /stm32mp157f-2-002-492-03-mx.dtb ## Booting kernel from Legacy Image at c2000000 ... Image Name: Linux-6.1.28-rt10 Created: 2023-05-11 14:04:52 UTC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 7533728 Bytes = 7.2 MiB Load Address: c2000040 Entry Point: c2000040 Verifying Checksum ... OK ## Flattened Device Tree blob at caef94c0 Booting using the fdt blob at 0xcaef94c0 XIP Kernel Image Loading Device Tree to caedf000, end caef39af ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 6.1.28-rt10 (oe-user@oe-host) (arm-ostl-linux-gnueabi-gcc (GCC) 12.2.0, GNU ld (GNU Binutils) 2.40.20230119) #1 SMP PREEMPT_RT Thu May 11 14:04:52 UTC 2023 [ 0.000000] CPU: ARMv7 Processor [410fc075] revision 5 (ARMv7), cr=10c5387d [ 0.000000] CPU: div instructions available: patching division code [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: DTX Effector v3 Dev Board 2-002-492-03 - openstlinux-6.1-yocto-mickledore-mp1-v23.06.21 [ 0.000000] printk: bootconsole [earlycon0] enabled [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] cma: Reserved 64 MiB at 0xc6800000 [ 0.000000] Zone ranges: [ 0.000000] Normal [mem 0x00000000c0000000-0x00000000ccffffff] [ 0.000000] HighMem [mem 0x00000000cd000000-0x00000000cfffffff] [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x00000000c0000000-0x00000000ccffffff] [ 0.000000] node 0: [mem 0x00000000cd000000-0x00000000cfffffff] [ 0.000000] Initmem setup node 0 [mem 0x00000000c0000000-0x00000000cfffffff] [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.0 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] psci: SMC Calling Convention v1.1 [ 0.000000] percpu: Embedded 12 pages/cpu s18208 r8192 d22752 u49152 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 65068 [ 0.000000] Kernel command line: ubi.mtd=UBI rootfstype=ubifs root=ubi0:rootfs rootwait rw earlyprintk console=ttySTM0,115200 [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes, linear) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes, linear) [ 0.000000] mem auto-init: stack:all(zero), heap alloc:off, heap free:off [ 0.000000] Memory: 127140K/262144K available (11264K kernel code, 669K rwdata, 3304K rodata, 1024K init, 236K bss, 69468K reserved, 65536K cma-reserved, 0K highmem) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU priority boosting: priority 1 delay 500 ms. [ 0.000000] rcu: RCU_SOFTIRQ processing moved to rcuc kthreads. [ 0.000000] No expedited grace period (rcu_normal_after_boot). [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] Tracing variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] rcu: srcu_init: Setting srcu_struct sizes based on contention. [ 0.000000] arch_timer: cp15 timer(s) running at 64.00MHz (virt). [ 0.000000] clocksource: arch_sys_counter: mask: 0x1ffffffffffffff max_cycles: 0xec2a6fa00, max_idle_ns: 440795202120 ns [ 0.000002] sched_clock: 57 bits at 64MHz, resolution 15ns, wraps every 2199023255546ns [ 0.000022] Switching to timer-based delay loop, resolution 15ns [ 0.001210] Console: colour dummy device 80x30 [ 0.243317] Calibrating delay loop (skipped), value calculated using timer frequency.. 128.00 BogoMIPS (lpj=640000) [ 0.243342] pid_max: default: 32768 minimum: 301 [ 0.243769] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes, linear) [ 0.243796] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes, linear) [ 0.245512] CPU: Testing write buffer coherency: ok [ 0.246169] /cpus/cpu@0 missing clock-frequency property [ 0.286658] /cpus/cpu@1 missing clock-frequency property [ 0.292008] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.299690] cblist_init_generic: Setting adjustable number of callback queues. [ 0.299712] cblist_init_generic: Setting shift to 1 and lim to 1. [ 0.313404] cblist_init_generic: Setting shift to 1 and lim to 1. [ 0.319802] Setting up static identity map for 0xc0100000 - 0xc0100060 [ 0.327210] rcu: Hierarchical SRCU implementation. [ 0.327223] rcu: Max phase no-delay instances is 1000. [ 0.327425] printk: bootconsole [earlycon0] printing thread started [ 0.343648] smp: Bringing up secondary CPUs ... I/TC: Secondary CI/TC: Secondary CPU 1 switching to normal world boot [ 0.360732] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 [ 0.361015] smp: Brought up 1 node, 2 CPUs [ 0.361035] SMP: Total of 2 processors activated (256.00 BogoMIPS). [ 0.370533] CPU: All CPU(s) started in SVC mode. [ 0.371885] devtmpfs: initialized [ 0.413711] VFP support v0.3: implementor 41 architecture 2 part 30 variant 7 rev 5 [ 0.414295] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.414343] futex hash table entries: 512 (order: 3, 32768 bytes, linear) [ 0.418208] pinctrl core: initialized pinctrl subsystem [ 0.431906] NET: Registered P[ 0.431906] NET: Registered PF_NETLINK/PF_ROUTE protocol family [ 0.436292] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.439711] thermal_sys: Registered thermal governor 'step_wise' [ 0.440358] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.440382] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.441210] Serial: AMBA PL011 UART driver [ 0.444773] stm32-pm-domain pm_domain: domain core-ret-power-domain registered [ 0.444839] stm32-pm-domain pm_domain: subdomain core-power-domain registered [ 0.444853] stm32-pm-domain pm_domain: domains probed [ 0.453053] 8<--- cut here --- [ 0.453070] Unhandled fault: imprecise external abort (0x1c06) at 0x793effa9 [ 0.453083] [793effa9] *pgd=00000000 [ 0.453109] Internal error: : 1c06 [#1] PREEMPT_RT SMP ARM [ 0.453122] Modules linked in: [ 0.453134] CPU: 1 PID: 1 Comm: swapper/0 Not tainted 6.1.28-rt10 #1 [ 0.453148] Hardware name: STM32 (Device Tree Support) [ 0.453155] PC is at rt_spin_unlock+0x20/0x50 [ 0.453191] LR is at rt_spin_unlock+0x10/0x50 [ 0.453210] pc : [] lr : [] psr: 20000013 [ 0.453220] sp : cd815b58 ip : 00000000 fp : c19ddd40 [ 0.453228] r10: c19ddcc0 r9 : ffffffff r8 : c0ed633c [ 0.453236] r7 : 00000000 r6 : c1985840 r5 : 00000000 r4 : c11d6638 [ 0.453246] r3 : c1848000 r2 : c11d6644 r1 : 00000000 r0 : c1848000 [ 0.453256] Flags: nzCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment none [ 0.453269] Control: 10c5387d Table: c000406a DAC: 00000051 [ 0.453275] Register r0 information: slab task_struct start c1848000 pointer offset 0 [ 0.453307] Register r1 information: NULL pointer [ 0.453318] Register r2 information: non-slab/vmalloc memory [ 0.453328] Register r3 information: slab task_struct start c1848000 pointer offset 0 [ 0.453350] Register r4 information: non-slab/vmalloc memory [ 0.453360] Register r5 information: NULL pointer [ 0.453369] Register r6 information: slab kmalloc-192 start c1985840 pointer offset 0 size 192 [ 0.453395] Register r7 information: NULL pointer [ 0.453404] Register r8 information: non-slab/vmalloc memory [ 0.453414] Register r9 information: non-paged memory [ 0.453423] Register r10 information: slab kmalloc-128 start c19ddc80 pointer offset 64 size 128 [ 0.453449] Register r11 information: slab kmalloc-128 start c19ddd00 pointer offset 64 size 128 [ 0.453475] Register r12 information: NULL pointer [ 0.453484] Process swapper/0 (pid: 1, stack limit = 0x(ptrval)) [ 0.453496] Stack: (0xcd815b58 to 0xcd816000) [ 0.453508] 5b40: c19de180 c05f6d78 [ 0.453525] 5b60: c19de180 c05eec88 c11d65d0 c05eefe8 c19de180 c19de180 00000000 c05f2b80 [ 0.453541] 5b80: c19de180 c19db9c0 c19de0c0 c05f2ff8 c19de0c0 00000000 00000000 c0c5086c [ 0.453557] 5ba0: 00000000 c0c50cc4 c19ddcc0 c05f30ec c19de0c0 c05f7fac c19ddd00 c02b42d0 [ 0.453573] 5bc0: ccd62780 c0e3e9a0 c19cf010 00000000 c0e3e9a0 c19de0cc c1154f4c 00000000 [ 0.453589] 5be0: 00000000 00000001 00000800 9c6b629a c19cf010 00000000 c0c5086c c1154f18 [ 0.453605] 5c00: c19cf010 cd899000 00000000 c19ddcc0 00000800 c05f80f8 00000001 00000000 [ 0.453621] 5c20: 00000000 c19ddcc0 c0c5086c c19ddd40 c0c50cc4 00000800 c1154f18 c05fa970 [ 0.453637] 5c40: 00000000 00000000 c19ddcc0 c0c5086c c19ddd40 c0c50cc4 00000800 c0c51588 [ 0.453652] 5c60: c0e3e9a0 c1154f4c 00000001 c11d6638 00000000 c0c51e4c 0000000d c1154874 [ 0.453668] 5c80: 000001d4 c19cf010 c19cf840 00000024 c05fa7a0 c05fa6bc c0c51e4c ffffffff [ 0.453684] 5ca0: c0c51714 cd899000 c11d6638 c19cf844 c0c51650 00000000 c19cf010 cd899000 [ 0.453700] 5cc0: c0c51650 c1154874 ccd6d6b8 00000000 00000000 c05faab4 00000000 c19cf010 [ 0.453716] 5ce0: 00000000 c19cf010 c11522c8 c1190e18 00000000 c06dd0e0 00000000 c19cf010 [ 0.453732] 5d00: c11522c8 c06da5b4 c19cf124 c06e8ef0 c19cf010 c11522c8 cd815d94 c19cf010 [ 0.453748] 5d20: 00000000 c06daa5c c0c517d8 c0988388 c11522c8 c11d8e4c c11d8e5c c06dab24 [ 0.453764] 5d40: 00000001 c11522c8 cd815d94 c19cf010 c1190b48 c06db1c4 00000000 cd815d94 [ 0.453780] 5d60: c06db11c c19ce410 c1190b48 c06d83a4 00000000 c197e080 c1828ac4 9c6b629a [ 0.453795] 5d80: c19cf010 c19cf054 00000001 c06dadd8 00000000 c19cf010 00000001 9c6b629a [ 0.453812] 5da0: c19cf010 c19cf010 c1166b40 c06d9690 c19cf010 00000000 c11d8de0 c06d6e0c [ 0.453827] 5dc0: 00000000 00000000 00000000 00000000 00000000 9c6b629a c19cf000 00000000 [ 0.453843] 5de0: ccd6d710 ccd6d6ac 00000000 00000001 00000000 c098be0c ccd6d6ac 00000000 [ 0.453858] 5e00: 00000000 c0d1138c c19ce410 c098c104 00000000 c0bbf54c c19ce410 c06d6b88 [ 0.453873] 5e20: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000 [ 0.453889] 5e40: 00000000 9c6b629a 00000000 ccd6cfa8 ccd6d6ac 00000000 c0d1138c c19ce410 [ 0.453904] 5e60: 00000001 c119f5f0 00000000 c098c164 00000001 00000000 00000000 00000000 [ 0.453919] 5e80: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000 [ 0.453934] 5ea0: 00000000 9c6b629a 00000000 ccd6cfa8 ccd6a3c0 c0d1138c 00000000 00000000 [ 0.453950] 5ec0: 00000001 00000000 00000000 c098c480 00000001 00000000 00000000 ccd92f6c [ 0.453966] 5ee0: c1848000 00000000 c1042848 c1042828 c104be2c c102688c c10267ac c11a8000 [ 0.453981] 5f00: c1848000 c0101938 00000003 00000000 c10004d0 00000000 00000000 00000000 [ 0.453996] 5f20: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000 [ 0.454011] 5f40: 00000000 00000000 00000000 00000000 00000000 9c6b629a c11a8000 0000013d [ 0.454027] 5f60: c1979200 00000003 c11a8000 c10013a8 00000003 00000003 00000000 c10004d0 [ 0.454042] 5f80: c1106500 c0bb791c 00000000 00000000 00000000 00000000 00000000 c0bb7934 [ 0.454057] 5fa0: 00000000 c0bb791c 00000000 c0100148 00000000 00000000 00000000 00000000 [ 0.454072] 5fc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000 [ 0.454087] 5fe0: 00000000 00000000 00000000 00000000 00000013 00000000 00000000 00000000 [ 0.454111] rt_spin_unlock from clk_gate_enable+0xc/0x14 [ 0.454150] clk_gate_enable from clk_core_enable+0x68/0xb0 [ 0.454178] clk_core_enable from __clk_core_init+0x244/0x554 [ 0.454211] __clk_core_init from __clk_register+0x168/0x204 [ 0.454246] __clk_register from clk_hw_register+0x20/0x44 [ 0.454281] clk_hw_register from __clk_hw_register_composite+0x1ec/0x2e8 [ 0.454314] __clk_hw_register_composite from clk_hw_register_composite+0x50/0x58 [ 0.454341] clk_hw_register_composite from _clk_stm32_register_composite+0x1d0/0x260 [ 0.454375] _clk_stm32_register_composite from stm32_rcc_clock_init+0x9c/0x180 [ 0.454407] stm32_rcc_clock_init from stm32mp1_rcc_init+0xb4/0x1a4 [ 0.454438] stm32mp1_rcc_init from platform_probe+0x5c/0xb0 [ 0.454473] platform_probe from really_probe+0xe0/0x40c [ 0.454499] really_probe from __driver_probe_device+0x9c/0x130 [ 0.454522] __driver_probe_device from driver_probe_device+0x34/0xc4 [ 0.454544] driver_probe_device from __device_attach_driver+0xa8/0x120 [ 0.454568] __device_attach_driver from bus_for_each_drv+0x88/0xd4 [ 0.454601] bus_for_each_drv from __device_attach+0xa8/0x1ec [ 0.454630] __device_attach from bus_probe_device+0x84/0x8c [ 0.454651] bus_probe_device from device_add+0x3f8/0x6d8 [ 0.454679] device_add from of_platform_device_create_pdata+0x94/0xc0 [ 0.454713] of_platform_device_create_pdata from of_platform_bus_create+0x1d0/0x368 [ 0.454739] of_platform_bus_create from of_platform_bus_create+0x230/0x368 [ 0.454763] of_platform_bus_create from of_platform_populate+0x90/0x12c [ 0.454787] of_platform_populate from of_platform_default_populate_init+0xe0/0xf8 [ 0.454816] of_platform_default_populate_init from do_one_initcall+0x58/0x188 [ 0.454848] do_one_initcall from kernel_init_freeable+0x1f0/0x24c [ 0.454878] kernel_init_freeable from kernel_init+0x18/0x130 [ 0.454907] kernel_init from ret_from_fork+0x14/0x2c [ 0.454929] Exception stack(0xcd815fb0 to 0xcd815ff8) [ 0.454943] 5fa0: 00000000 00000000 00000000 00000000 [ 0.454959] 5fc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000 [ 0.454972] 5fe0: 00000000 00000000 00000000 00000000 00000013 00000000 [ 0.454989] Code: ee1d3f70 e284200c f57ff05b f592f000 (e3a01000) [ 0.455002] ---[ end trace 0000000000000000 ]--- [ 0.455010] note: swapper/0[1] exited with irqs disabled [ 0.455030] Kernel panic - not syncing: Attempted to kill init! exitcode=0x0000000b [ 0.455048] CPU0: stopping [ 0.455062] CPU: 0 PID: 15 Comm: pr/earlycon0 Tainted: G D 6.1.28-rt10 #1 [ 0.455077] Hardware name: STM32 (Device Tree Support) [ 0.455091] unwind_backtrace from show_stack+0x10/0x14 [ 0.455125] show_stack from dump_stack_lvl+0x40/0x4c [ 0.455148] dump_stack_lvl from do_handle_IPI+0x130/0x198 [ 0.455173] do_handle_IPI from ipi_handler+0x18/0x20 [ 0.455196] ipi_handler from handle_percpu_devid_irq+0x90/0x14c [ 0.455229] handle_percpu_devid_irq from generic_handle_domain_irq+0x28/0x38 [ 0.455260] generic_handle_domain_irq from gic_handle_irq+0x74/0x88 [ 0.455291] gic_handle_irq from generic_handle_arch_irq+0x58/0x78 [ 0.455320] generic_handle_arch_irq from call_with_stack+0x18/0x20 [ 0.455348] call_with_stack from __irq_svc+0x98/0xdc [ 0.455371] Exception stack(0xcd84ddb0 to 0xcd84ddf8) [ 0.455386] dda0: cd84de24 00000050 08e00090 fe010000 [ 0.455402] ddc0: 00000000 00000043 c181dc43 00000000 00000048 c181dc00 cd84debc 00000000 [ 0.455416] dde0: 0000000a cd84de00 c01131a4 c01130e8 60000113 ffffffff [ 0.455427] __irq_svc from printascii+0x68/0x74