NOTICE: CPU: STM32MP153DAA Rev.Z NOTICE: Model: STMicroelectronics custom STM32CubeMX board - openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15 ERROR: nvmem node board_id not found WARNING: VDD unknown INFO: Reset reason (0x4): INFO: Pad Reset from NRST INFO: FCONF: Reading TB_FW firmware configuration file from: 0x2ffe2000 INFO: FCONF: Reading firmware configuration information for: stm32mp_io INFO: Using USB INFO: Instance 2 INFO: Boot used partition fsbl1 NOTICE: BL2: v2.6-stm32mp1-r1.0(debug): NOTICE: BL2: Built : 06:56:24, Jul 19 2022 INFO: BL2: Doing platform setup INFO: RAM: DDR3-DDR3L 16bits 533000kHz INFO: Memory size = 0x10000000 (256 MB) INFO: DFU USB START... INFO: phase ID :3, Manifestation 3 at c717031e INFO: Send detach request INFO: Receive DFU Detach INFO: DFU USB STOP... INFO: BL2: Loading image id 31 INFO: Loading image id=31 at address 0x2ffff000 INFO: Image id=31 loaded: 0x2ffff000 - 0x2ffff1fa INFO: FCONF: Reading FW_CONFIG firmware configuration file from: 0x2ffff000 INFO: FCONF: Reading firmware configuration information for: dyn_cfg INFO: FCONF: Reading firmware configuration information for: stm32mp1_firewall INFO: BL2: Loading image id 4 INFO: Loading image id=4 at address 0x2ffc0000 INFO: Image id=4 loaded: 0x2ffc0000 - 0x2ffc002c INFO: OPTEE ep=0x2ffc0000 INFO: OPTEE header info: INFO: magic=0x4554504f INFO: version=0x2 INFO: arch=0x0 INFO: flags=0x0 INFO: nb_images=0x2 INFO: BL2: Loading image id 21 INFO: Loading image id=21 at address 0x2ffc0000 INFO: Image id=21 loaded: 0x2ffc0000 - 0x2ffdc750 INFO: BL2: Loading image id 22 INFO: Loading image id=22 at address 0xce200000 INFO: Image id=22 loaded: 0xce200000 - 0xce255000 INFO: BL2: Loading image id 23 INFO: Loading image id=23 at address 0xc0500000 INFO: Image id=23 loaded: 0xc0500000 - 0xc05119e8 INFO: BL2: Skip loading image id 26 INFO: BL2: Loading image id 5 INFO: Loading image id=5 at address 0xc0100000 INFO: Image id=5 loaded: 0xc0100000 - 0xc01ece98 NOTICE: BL2: Booting BL32 INFO: Entry point address = 0x2ffc0000 INFO: SPSR = 0x1d3 I/TC: Early console on UART#4 D/TC:0 add_phys_mem:596 TEE_SHMEM_START type NSEC_SHM 0xce000000 size 0x00200000 D/TC:0 add_phys_mem:596 TA_RAM_START type TA_RAM 0xce200000 size 0x01e00000 D/TC:0 add_phys_mem:596 VCORE_INIT_RX_PA type INIT_RAM_RX 0x2fff0000 size 0x0000f000 D/TC:0 add_phys_mem:596 VCORE_UNPG_RW_PA type TEE_RAM_RW 0x2ffd7000 size 0x00019000 D/TC:0 add_phys_mem:596 VCORE_UNPG_RX_PA type TEE_RAM_RX 0x2ffc0000 size 0x00017000 D/TC:0 add_phys_mem:596 TEE_RAM_START type ROM_SEC 0x2ffc0000 size 0x0003f000 D/TC:0 add_phys_mem:596 DDR_BASE type RAM_NSEC 0xc0000000 size 0x00001000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0xa0021000ul, CORE_MMU_PGDIR_SIZE) type IO_SEC 0xa0000000 size 0x00200000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x54000000, CORE_MMU_PGDIR_SIZE) type IO_SEC 0x54000000 size 0x00200000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x50000000, CORE_MMU_PGDIR_SIZE) type IO_SEC 0x50000000 size 0x00200000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x5c000000, CORE_MMU_PGDIR_SIZE) type IO_SEC 0x5c000000 size 0x00200000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x5a000000, CORE_MMU_PGDIR_SIZE) type IO_SEC 0x5a000000 size 0x00200000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x50020000, CORE_MMU_PGDIR_SIZE) type IO_SEC 0x50000000 size 0x00200000 D/TC:0 add_phys_mem:610 Physical mem map overlaps 0x50000000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x54000000, CORE_MMU_PGDIR_SIZE) type IO_NSEC 0x54000000 size 0x00200000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x50000000, CORE_MMU_PGDIR_SIZE) type IO_NSEC 0x50000000 size 0x00200000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x5c000000, CORE_MMU_PGDIR_SIZE) type IO_NSEC 0x5c000000 size 0x00200000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x5a000000, CORE_MMU_PGDIR_SIZE) type IO_NSEC 0x5a000000 size 0x00200000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x50020000, CORE_MMU_PGDIR_SIZE) type IO_NSEC 0x50000000 size 0x00200000 D/TC:0 add_phys_mem:610 Physical mem map overlaps 0x50000000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x44000000, CORE_MMU_PGDIR_SIZE) type IO_NSEC 0x44000000 size 0x00200000 D/TC:0 add_phys_mem:596 ROUNDDOWN(0x40000000, CORE_MMU_PGDIR_SIZE) type IO_NSEC 0x40000000 size 0x00200000 D/TC:0 add_phys_mem:596 CFG_STM32MP1_SCMI_SHM_BASE type IO_NSEC 0x2ffff000 size 0x00001000 D/TC:0 add_va_space:636 type RES_VASPACE size 0x00a00000 D/TC:0 add_va_space:636 type SHM_VASPACE size 0x02000000 D/TC:0 dump_mmap_table:751 type TA_RAM va 0x29800000..0x2b5fffff pa 0xce200000..0xcfffffff size 0x01e00000 (pgdir) D/TC:0 dump_mmap_table:751 type NSEC_SHM va 0x2b800000..0x2b9fffff pa 0xce000000..0xce1fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_SEC va 0x2ba00000..0x2bbfffff pa 0xa0000000..0xa01fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_NSEC va 0x2bc00000..0x2bdfffff pa 0x5c000000..0x5c1fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_SEC va 0x2be00000..0x2bffffff pa 0x5c000000..0x5c1fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_SEC va 0x2c000000..0x2c1fffff pa 0x5a000000..0x5a1fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_NSEC va 0x2c200000..0x2c3fffff pa 0x5a000000..0x5a1fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_SEC va 0x2c400000..0x2c5fffff pa 0x54000000..0x541fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_NSEC va 0x2c600000..0x2c7fffff pa 0x54000000..0x541fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_NSEC va 0x2c800000..0x2c9fffff pa 0x50000000..0x501fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_SEC va 0x2ca00000..0x2cbfffff pa 0x50000000..0x501fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_NSEC va 0x2cc00000..0x2cdfffff pa 0x44000000..0x441fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type IO_NSEC va 0x2ce00000..0x2cffffff pa 0x40000000..0x401fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:751 type RES_VASPACE va 0x2d000000..0x2d9fffff pa 0x00000000..0x009fffff size 0x00a00000 (pgdir) D/TC:0 dump_mmap_table:751 type SHM_VASPACE va 0x2dc00000..0x2fbfffff pa 0x00000000..0x01ffffff size 0x02000000 (pgdir) D/TC:0 dump_mmap_table:751 type RAM_NSEC va 0x2ff7f000..0x2ff7ffff pa 0xc0000000..0xc0000fff size 0x00001000 (smallpg) D/TC:0 dump_mmap_table:751 type IO_NSEC va 0x2ff80000..0x2ff80fff pa 0x2ffff000..0x2fffffff size 0x00001000 (smallpg) D/TC:0 dump_mmap_table:751 type ROM_SEC va 0x2ff81000..0x2ffbffff pa 0x2ffc0000..0x2fffefff size 0x0003f000 (smallpg) D/TC:0 dump_mmap_table:751 type TEE_RAM_RX va 0x2ffc0000..0x2ffd6fff pa 0x2ffc0000..0x2ffd6fff size 0x00017000 (smallpg) D/TC:0 dump_mmap_table:751 type TEE_RAM_RW va 0x2ffd7000..0x2ffeffff pa 0x2ffd7000..0x2ffeffff size 0x00019000 (smallpg) D/TC:0 dump_mmap_table:751 type INIT_RAM_RX va 0x2fff0000..0x2fffefff pa 0x2fff0000..0x2fffefff size 0x0000f000 (smallpg) D/TC:0 dump_mmap_table:751 type PAGER_VASPACE va 0x2ffff000..0x301bffff pa 0x00000000..0x001c0fff size 0x001c1000 (smallpg) D/TC:0 core_mmu_xlat_table_alloc:513 xlat tables used 1 / 4 D/TC:0 core_mmu_xlat_table_alloc:513 xlat tables used 2 / 4 D/TC:0 core_mmu_xlat_table_alloc:513 xlat tables used 3 / 4 I/TC: I/TC: Pager is enabled. Hashes: 2848 bytes D/TC:0 0 init_runtime:467 Checking hashes of pageable area D/TC:0 0 init_runtime:473 hash pg_idx 0 hash 0x2ffef4d8 page 0x29800000 D/TC:0 0 init_runtime:473 hash pg_idx 1 hash 0x2ffef4f8 page 0x29801000 D/TC:0 0 init_runtime:473 hash pg_idx 2 hash 0x2ffef518 page 0x29802000 D/TC:0 0 init_runtime:473 hash pg_idx 3 hash 0x2ffef538 page 0x29803000 D/TC:0 0 init_runtime:473 hash pg_idx 4 hash 0x2ffef558 page 0x29804000 E/TC:0 0 init_runtime:476 Hash failed for page 4 at 0x29804000: res 0xffff000f E/TC:0 0 Panic at core/arch/arm/kernel/boot.c:478 E/TC:0 0 assertion 'p->pa' failed at core/arch/arm/mm/core_mmu.c:2433 E/TC:0 0 Panic at core/kernel/assert.c:28 <_assert_break> E/TC:0 0 assertion 'p->pa' failed at core/arch/arm/mm/core_mmu.c:2433 E/TC:0 0 Panic at core/kernel/assert.c:28 <_assert_break> E/TC:0 0 assertion 'p->pa' failed at core/arch/arm/mm/core_mmu.c:2433 E/TC:0 0 Panic at core/kernel/assert.c:28 <_assert_break> E/TC:0 0 assertion 'p->pa' failed at core/arch/arm/mm/core_mmu.c:2433