moveon@moveon-VirtualBox:~/STM32MPU_workspace/STM32MP15-Ecosystem-v2.1.0/Starter-Package/stm32mp1-openstlinux-5-4-dunfell-mp1-20-11-12/images/stm32mp1$ STM32_Programmer_CLI -c port=usb1 -w flashlayout_st-image-weston/trusted/FlashLayout_sdcard_stm32mp157c-dk2-trusted.tsv ------------------------------------------------------------------- STM32CubeProgrammer v2.6.0 ------------------------------------------------------------------- USB speed : High Speed (480MBit/s) Manuf. ID : STMicroelectronics Product ID : DFU in HS Mode @Device ID /0x500, @Revision ID /0x0000 SN : 0034001A3438510438333630 FW version : 0x0110 Device ID : 0x0500 Device name : STM32MP1 Device type : MPU Device CPU : Cortex-A7 Start Embedded Flashing service Memory Programming ... Opening and parsing file: tf-a-stm32mp157c-dk2-serialboot.stm32 File : tf-a-stm32mp157c-dk2-serialboot.stm32 Size : 237896 Bytes Partition ID : 0x01 Download in Progress: [==================================================] 100% File download complete Time elapsed during download operation: 00:00:00.640 RUNNING Program ... PartID: :0x01 Start operation done successfully at partition 0x01 Flashlayout Programming ... [==================================================] 100% Running Flashlayout Partition ... Flashlayout partition started successfully Memory Programming ... Opening and parsing file: u-boot-stm32mp157c-dk2-trusted.stm32 File : u-boot-stm32mp157c-dk2-trusted.stm32 Size : 904820 Bytes Partition ID : 0x03 Download in Progress: [==================================================] 100% File download complete Time elapsed during download operation: 00:00:01.566 RUNNING Program ... PartID: :0x03 reconnecting the device ... Error: Unable to reconnect the target device: time out expired Error: Start operation failed at partition 0x03 Error: TSV flashing service failed