const uint8_t Modulus[] = {0xc7, 0xd6, 0xe8, 0x68, 0x60, 0xd5, 0x66, 0x50, 0xb7, 0xcd, 0xdc, 0x12, 0x09, 0xf9, 0x9b, 0xac, 0x05, 0x28, 0x97, 0x8b, 0x94, 0xad, 0xd3, 0x6b, 0xd0, 0xe5, 0xc6, 0x25, 0xa8, 0x40, 0x86, 0xe1, 0xae, 0x10, 0x52, 0x52, 0xd9, 0xbb, 0x7b, 0x22, 0xca, 0x0c, 0x33, 0x5a, 0xb2, 0x2d, 0xeb, 0xc7, 0xf5, 0xb0, 0x9a, 0x9c, 0x20, 0x50, 0x81, 0xe0, 0x55, 0x81, 0x80, 0xf8, 0x71, 0xad, 0xe3, 0xb9, 0xa8, 0x5b, 0x90, 0xa9, 0x76, 0xfc, 0xc4, 0x96, 0x54, 0xf7, 0x4d, 0x1e, 0xb6, 0x2e, 0xf0, 0xda, 0x4b, 0x56, 0x3c, 0x21, 0xdf, 0xe6, 0x8d, 0xb6, 0xb8, 0x5c, 0xa8, 0xbb, 0xda, 0x37, 0x99, 0xad, 0x58, 0x41, 0x50, 0x0d, 0x2d, 0xb6, 0x5c, 0x09, 0x0c, 0x35, 0x7b, 0x18, 0x9c, 0x53, 0x19, 0xb5, 0x3d, 0xe2, 0x69, 0xe1, 0x27, 0x62, 0x22, 0x1f, 0x10, 0xdd, 0x3b, 0x82, 0xed, 0x35, 0x3e, 0xcb}; const uint8_t Private_Exponent[] = {0x5f, 0x03, 0xd7, 0x4c, 0x89, 0x7d, 0xed, 0x3f, 0xc3, 0xa4, 0xa5, 0x56, 0x0e, 0x58, 0x17, 0xa4, 0x1a, 0x6f, 0xca, 0x5e, 0x1b, 0x3a, 0xea, 0xa3, 0x00, 0x97, 0xbf, 0x36, 0x78, 0x60, 0xf5, 0xc0, 0xa7, 0xba, 0x2a, 0xea, 0x29, 0x8b, 0xf2, 0x68, 0x00, 0x18, 0xfc, 0xf1, 0xca, 0x75, 0xfa, 0xfc, 0xff, 0xdc, 0x10, 0x26, 0xdb, 0x56, 0x6b, 0xe9, 0xf5, 0xbd, 0xb5, 0x4c, 0x6b, 0x00, 0x7a, 0x9d, 0x1b, 0xe6, 0xb0, 0xc5, 0x6a, 0x1f, 0xa3, 0x2a, 0x79, 0x2d, 0x8a, 0x26, 0x01, 0xe2, 0x2c, 0xd3, 0x45, 0xc3, 0x06, 0xc9, 0xcb, 0x99, 0xde, 0x5f, 0x5c, 0x21, 0xd7, 0x5e, 0xb7, 0xae, 0x8c, 0x86, 0x08, 0xc6, 0x24, 0x9c, 0x6c, 0x2e, 0x6c, 0x3d, 0x35, 0xfc, 0x9b, 0x74, 0x28, 0x5d, 0x70, 0x0b, 0xc5, 0x73, 0x67, 0xa1, 0x7e, 0xec, 0xe7, 0x4c, 0x86, 0x73, 0xe3, 0xc0, 0x8c, 0x7a, 0x63, 0xc1}; const uint8_t P_Prime[] = {0xf0, 0xba, 0x9a, 0xad, 0x93, 0x9a, 0xb6, 0xfa, 0x51, 0xe0, 0x03, 0x47, 0xac, 0x3f, 0x81, 0x31, 0xdd, 0xa4, 0x94, 0xe6, 0x4b, 0x8e, 0x41, 0x69, 0x82, 0xc1, 0xd3, 0xfc, 0x7a, 0x2d, 0xd1, 0x06, 0xf8, 0xcb, 0x9a, 0x10, 0xd3, 0x0d, 0x1d, 0x97, 0x97, 0xc0, 0x0a, 0x51, 0x94, 0xf1, 0x34, 0x75, 0xa9, 0x65, 0xdc, 0xa8, 0x09, 0x85, 0xa8, 0xa8, 0xa6, 0x4a, 0xa3, 0x2e, 0xb6, 0xc7, 0x9c, 0x17}; const uint8_t Q_Prime[] = {0xd4, 0x84, 0x44, 0x29, 0xce, 0x70, 0xdd, 0x16, 0x39, 0xb5, 0x65, 0x6a, 0x5c, 0x9d, 0xc0, 0x0f, 0x98, 0x8f, 0x91, 0xf6, 0xbe, 0xd6, 0xcd, 0x92, 0xb9, 0xe6, 0x62, 0xe8, 0x21, 0xf3, 0x45, 0x6c, 0xb0, 0x33, 0xad, 0xae, 0xec, 0x59, 0xc7, 0x51, 0xb0, 0xfa, 0x0f, 0xf5, 0x33, 0xcc, 0xb2, 0x1a, 0xa9, 0xb8, 0xfa, 0x27, 0xc6, 0xeb, 0x79, 0x73, 0x69, 0x52, 0x08, 0xe1, 0x41, 0xd7, 0x1f, 0x6d}; const uint8_t P_Prime_Exponent[] = {0xbf, 0x40, 0x51, 0x91, 0x23, 0x9a, 0xa0, 0x52, 0xa1, 0x67, 0xaa, 0xd3, 0x6f, 0x7a, 0x88, 0x86, 0xf8, 0x83, 0x40, 0x34, 0xf2, 0xc4, 0x13, 0x1d, 0xe3, 0x5f, 0x60, 0xae, 0xce, 0xd6, 0xc5, 0xa1, 0x97, 0x5a, 0x12, 0x8d, 0xd9, 0x4f, 0x2b, 0x3a, 0x7b, 0xba, 0x7b, 0xb8, 0x32, 0xef, 0xaa, 0xf0, 0xeb, 0xe3, 0x5c, 0x7a, 0x38, 0x0e, 0x73, 0x5f, 0x81, 0xb5, 0xfc, 0x8d, 0x29, 0x73, 0xce, 0x83}; const uint8_t Q_Prime_Exponent[] = {0xd0, 0x1b, 0x49, 0xe8, 0xaa, 0x99, 0x49, 0x57, 0x47, 0x61, 0xc4, 0x13, 0x38, 0xe8, 0xdd, 0xb8, 0x28, 0x0c, 0x87, 0xc2, 0x5a, 0x35, 0x5d, 0x10, 0x0e, 0xed, 0x75, 0xf3, 0x9d, 0xb3, 0x6d, 0x4b, 0xb6, 0xec, 0x94, 0x6b, 0x54, 0x55, 0xc2, 0x62, 0xd3, 0xec, 0xbc, 0x8d, 0xc0, 0x90, 0xf5, 0xe4, 0x38, 0x49, 0xc4, 0xe6, 0x08, 0xdc, 0x74, 0x8d, 0x39, 0x18, 0xb5, 0x4b, 0x68, 0xbf, 0x31, 0xad}; const uint8_t Coefficient[] = {0x9f, 0x4e, 0xbc, 0x6d, 0x5a, 0xea, 0x8f, 0x37, 0xeb, 0x24, 0x9b, 0x4c, 0x37, 0xed, 0x06, 0x1f, 0x5c, 0x07, 0xbb, 0xe8, 0x39, 0x47, 0x4b, 0x9d, 0xc0, 0x18, 0xe5, 0x8f, 0x43, 0x0f, 0xdc, 0x6a, 0x81, 0x3c, 0xa9, 0x5b, 0xaf, 0x63, 0x5c, 0xa6, 0x7e, 0x56, 0x8d, 0x0b, 0x9a, 0x89, 0x4e, 0xc3, 0x39, 0xb5, 0xd3, 0xc3, 0xb2, 0x5a, 0x55, 0xf9, 0x6e, 0x08, 0xaa, 0xd8, 0x7b, 0xcd, 0xc1, 0x19}; uint8_t Computed_Signature[128]; uint8_t computed_hash[CMOX_SHA256_SIZE]; const uint8_t Public_Exponent[] = {0x01, 0x00, 0x01}; uint8_t Working_Buffer[3500]; swImageStartAddress = 0x0801A000; swImageEndAddress = 0x0802FF00; /* Compute directly the digest passing all the needed parameters */ hretval = cmox_hash_compute(CMOX_SHA256_ALGO, /* Use SHA256 algorithm */ const uint8_t*)(uintptr_t)swImageStartAddress, (swImageEndAddress - swImageStartAddress + 1), /* Message to digest */ computed_hash, /* Data buffer to receive digest data */ CMOX_SHA256_SIZE, /* Expected digest size */ &computed_size); /* Size of computed digest * /* Construct a RSA context, specifying mathematics implementation and working buffer for later processing */ cmox_rsa_construct(&Rsa_Ctx, CMOX_RSA_MATH_FUNCS, CMOX_MODEXP_PRIVATE, Working_Buffer, sizeof(Working_Buffer)); retval = cmox_rsa_setKeyCRTwithFACM(&Rsa_Key, /* RSA key structure to fill */ sizeof(Modulus) * 8, /* Private key modulus bit length */ P_Prime_Exponent, sizeof(P_Prime_Exponent), /* P prime */ Q_Prime_Exponent, sizeof(Q_Prime_Exponent), /* Q prime */ P_Prime, sizeof(P_Prime), /* P prime exponent */ Q_Prime, sizeof(Q_Prime), /* Q prime exponent */ Coefficient, sizeof(Coefficient), /* Coefficient */ Public_Exponent, sizeof(Public_Exponent)); /* Public exponent */ /* Compute directly the signature passing all the needed parameters */ retval = cmox_rsa_pkcs1v15_sign(&Rsa_Ctx, /* RSA context */ &Rsa_Key, /* RSA key to use */ computed_hash, /* Digest to sign */ CMOX_RSA_PKCS1V15_HASH_SHA256, /* Method used to compute the digest */ Computed_Signature, &computed_size); /* Data buffer to receive signature */