2.1
### uVision Project, (C) Keil Software
hr
0x4
ARM-ADS
5060020::V5.06 (build 20)::ARMCC
STM32F103C8
STMicroelectronics
Keil.STM32F1xx_DFP.2.1.0
http://www.keil.com/pack/
IRAM(0x20000000-0x20004FFF) IROM(0x8000000-0x800FFFF) CLOCK(8000000) CPUTYPE("Cortex-M3")
$$Device:STM32F103C8$SVD\STM32F103xx.svd
0
0
0
0
0
0
1
hr\
hr
1
0
0
1
1
./hr/
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
3
1
SARMCM3.DLL
-REMAP
DCM.DLL
-pCM3
SARMCM3.DLL
TCM.DLL
-pCM3
1
0
0
0
16
0
1
1
1
1
1
1
1
0
1
1
1
1
1
1
1
1
1
0
1
0
11
STLink\ST-LINKIII-KEIL_SWO.dll
1
0
0
1
1
4103
1
STLink\ST-LINKIII-KEIL_SWO.dll
"" ()
0
0
1
1
1
1
1
1
1
0
1
1
0
1
1
0
0
1
1
1
1
1
1
1
1
1
0
0
"Cortex-M3"
0
0
0
1
1
0
0
0
0
0
8
1
0
0
0
3
3
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
1
0
0
0x0
0x0
0
0x0
0x0
0
0x0
0x0
0
0x0
0x0
0
0x0
0x0
0
0x0
0x0
0
0x20000000
0x5000
1
0x8000000
0x10000
0
0x0
0x0
1
0x0
0x0
1
0x0
0x0
1
0x0
0x0
1
1
0x0
0x0
0
0x0
0x0
0
0x0
0x0
0
0x0
0x0
0
0x20000000
0x5000
0
0x0
0x0
1
4
0
0
1
0
0
0
0
0
2
0
0
0
0
0
0
0
0
--C99
USE_HAL_DRIVER,STM32F103xB
..\Inc; ..\Drivers\STM32F1xx_HAL_Driver\Inc; ..\Drivers\STM32F1xx_HAL_Driver\Inc\Legacy; ..\Drivers\CMSIS\Include; ..\Drivers\CMSIS\Device\ST\STM32F1xx\Include; ../Inc; ../Drivers/STM32F1xx_HAL_Driver/Inc; ../Drivers/STM32F1xx_HAL_Driver/Inc/Legacy; ../Drivers/CMSIS/Device/ST/STM32F1xx/Include; ../Drivers/CMSIS/Include
1
0
0
0
0
0
0
0
0
1
0
0
0
1
0
0x08000000
0x20000000
--diag_suppress=L6329
Drivers/STM32F1xx_HAL_Driver
stm32f1xx_hal_tim_ex.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_tim_ex.c
stm32f1xx_hal.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal.c
stm32f1xx_hal_tim.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_tim.c
stm32f1xx_hal_pwr.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_pwr.c
stm32f1xx_hal_gpio_ex.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_gpio_ex.c
stm32f1xx_hal_rcc_ex.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_rcc_ex.c
stm32f1xx_hal_flash.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_flash.c
stm32f1xx_hal_gpio.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_gpio.c
stm32f1xx_hal_i2c.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_i2c.c
stm32f1xx_hal_dma.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_dma.c
stm32f1xx_hal_rcc.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_rcc.c
stm32f1xx_hal_cortex.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_cortex.c
stm32f1xx_hal_flash_ex.c
1
..\Drivers\STM32F1xx_HAL_Driver\Src\stm32f1xx_hal_flash_ex.c
stm32f1xx_hal_gpio_ex.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_gpio_ex.c
stm32f1xx_hal.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal.c
stm32f1xx_hal_rcc_ex.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_rcc_ex.c
stm32f1xx_hal_gpio.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_gpio.c
stm32f1xx_hal_cortex.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_cortex.c
stm32f1xx_hal_dma.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_dma.c
stm32f1xx_hal_rcc.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_rcc.c
stm32f1xx_hal_tim.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_tim.c
stm32f1xx_hal_i2c.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_i2c.c
stm32f1xx_hal_flash.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_flash.c
stm32f1xx_hal_pwr.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_pwr.c
stm32f1xx_hal_tim_ex.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_tim_ex.c
stm32f1xx_hal_flash_ex.c
1
../Drivers/STM32F1xx_HAL_Driver/Src/stm32f1xx_hal_flash_ex.c
Drivers/CMSIS
system_stm32f1xx.c
1
..\Drivers\CMSIS\Device\ST\STM32F1xx\Source\Templates\system_stm32f1xx.c
system_stm32f1xx.c
1
../Drivers/CMSIS/Device/ST/STM32F1xx/Source/Templates/system_stm32f1xx.c
Application/User
stm32f1xx_hal_msp.c
1
..\Src\stm32f1xx_hal_msp.c
main.c
1
..\Src\main.c
stm32f1xx_it.c
1
..\Src\stm32f1xx_it.c
stm32f1xx_hal_msp.c
1
../Src/stm32f1xx_hal_msp.c
stm32f1xx_it.c
1
../Src/stm32f1xx_it.c
main.c
1
../Src/main.c
Application/MDK-ARM
startup_stm32f103xb.s
2
startup_stm32f103xb.s