/**
******************************************************************************
* @file fatfs.h
* @brief Header for fatfs applications
******************************************************************************
* @attention
*
*
© Copyright (c) 2019 STMicroelectronics.
* All rights reserved.
*
* This software component is licensed by ST under Ultimate Liberty license
* SLA0044, the "License"; You may not use this file except in compliance with
* the License. You may obtain a copy of the License at:
* www.st.com/SLA0044
*
******************************************************************************
*/
/* Define to prevent recursive inclusion -------------------------------------*/
#ifndef __fatfs_H
#define __fatfs_H
#ifdef __cplusplus
extern "C" {
#endif
#include "../Middlewares/Third_Party/FatFs/src/ff.h"
#include "../Middlewares/Third_Party/FatFs/src/ff_gen_drv.h"
#include "../Middlewares/Third_Party/FatFs/src/drivers/sd_diskio.h" /* defines SD_Driver as external */
/* USER CODE BEGIN Includes */
/* USER CODE END Includes */
extern uint8_t retSD; /* Return value for SD */
extern char SDPath[4]; /* SD logical drive path */
extern FATFS SDFatFS; /* File system object for SD logical drive */
extern FIL SDFile; /* File object for SD */
void MX_FATFS_Init(void);
/* USER CODE BEGIN Prototypes */
/* USER CODE END Prototypes */
#ifdef __cplusplus
}
#endif
#endif /*__fatfs_H */
/************************ (C) COPYRIGHT STMicroelectronics *****END OF FILE****/