#define __DBL_MIN_EXP__ (-1021) #define __HQ_FBIT__ 15 #define __cpp_attributes 200809L #define __cpp_nontype_template_parameter_auto 201606L #define __UINT_LEAST16_MAX__ 0xffff #define __ARM_SIZEOF_WCHAR_T 4 #define __ATOMIC_ACQUIRE 2 #define __SFRACT_IBIT__ 0 #define __FLT_MIN__ 1.1754943508222875e-38F #define __GCC_IEC_559_COMPLEX 0 #define __cpp_aggregate_nsdmi 201304L #define __UFRACT_MAX__ 0XFFFFP-16UR #define __UINT_LEAST8_TYPE__ unsigned char #define __DQ_FBIT__ 63 #define __INTMAX_C(c) c ## LL #define __ARM_FEATURE_SAT 1 #define __ULFRACT_FBIT__ 32 #define __CHAR_BIT__ 8 #define __USQ_IBIT__ 0 #define __UINT8_MAX__ 0xff #define __ACCUM_FBIT__ 15 #define __WINT_MAX__ 0xffffffffU #define __FLT32_MIN_EXP__ (-125) #define __cpp_static_assert 201411L #define __USFRACT_FBIT__ 8 #define __ORDER_LITTLE_ENDIAN__ 1234 #define __SIZE_MAX__ 0xffffffffU #define __WCHAR_MAX__ 0xffffffffU #define __LACCUM_IBIT__ 32 #define __GCC_HAVE_SYNC_COMPARE_AND_SWAP_1 1 #define __GCC_HAVE_SYNC_COMPARE_AND_SWAP_2 1 #define __GCC_HAVE_SYNC_COMPARE_AND_SWAP_4 1 #define __DBL_DENORM_MIN__ double(4.9406564584124654e-324L) #define __GCC_ATOMIC_CHAR_LOCK_FREE 2 #define __GCC_IEC_559 0 #define __FLT32X_DECIMAL_DIG__ 17 #define __FLT_EVAL_METHOD__ 0 #define __TQ_IBIT__ 0 #define __cpp_binary_literals 201304L #define __LLACCUM_MAX__ 0X7FFFFFFFFFFFFFFFP-31LLK #define __FLT64_DECIMAL_DIG__ 17 #define __cpp_noexcept_function_type 201510L #define __GCC_ATOMIC_CHAR32_T_LOCK_FREE 2 #define __cpp_variadic_templates 200704L #define __UINT_FAST64_MAX__ 0xffffffffffffffffULL #define __SIG_ATOMIC_TYPE__ int #define __DBL_MIN_10_EXP__ (-307) #define __FINITE_MATH_ONLY__ 0 #define __ARMEL__ 1 #define __cpp_variable_templates 201304L #define __FLT32X_MAX_EXP__ 1024 #define __LFRACT_IBIT__ 0 #define __GNUC_PATCHLEVEL__ 1 #define __FLT32_HAS_DENORM__ 1 #define __LFRACT_MAX__ 0X7FFFFFFFP-31LR #define __USA_FBIT__ 16 #define __UINT_FAST8_MAX__ 0xffffffffU #define __cpp_rvalue_reference 200610L #define __cpp_nested_namespace_definitions 201411L #define __INT8_C(c) c #define __INT_LEAST8_WIDTH__ 8 #define __cpp_variadic_using 201611L #define __UINT_LEAST64_MAX__ 0xffffffffffffffffULL #define __INT_LEAST8_MAX__ 0x7f #define __SA_FBIT__ 15 #define __cpp_capture_star_this 201603L #define __SHRT_MAX__ 0x7fff #define __LDBL_MAX__ 1.7976931348623157e+308L #define __ARM_FEATURE_IDIV 1 #define __FRACT_MAX__ 0X7FFFP-15R #define __cpp_if_constexpr 201606L #define __thumb2__ 1 #define __LDBL_IS_IEC_60559__ 2 #define __UFRACT_FBIT__ 16 #define __UFRACT_MIN__ 0.0UR #define __UINT_LEAST8_MAX__ 0xff #define __GCC_ATOMIC_BOOL_LOCK_FREE 2 #define __UINTMAX_TYPE__ long long unsigned int #define __LLFRACT_EPSILON__ 0x1P-63LLR #define __FLT_EVAL_METHOD_TS_18661_3__ 0 #define __CHAR_UNSIGNED__ 1 #define __UINT32_MAX__ 0xffffffffUL #define __GXX_EXPERIMENTAL_CXX0X__ 1 #define __ULFRACT_MAX__ 0XFFFFFFFFP-32ULR #define __TA_IBIT__ 64 #define __LDBL_MAX_EXP__ 1024 #define __WINT_MIN__ 0U #define __ARM_ASM_SYNTAX_UNIFIED__ 1 #define __FLT32X_IS_IEC_60559__ 2 #define __INT_LEAST16_WIDTH__ 16 #define __ULLFRACT_MIN__ 0.0ULLR #define __SCHAR_MAX__ 0x7f #define __WCHAR_MIN__ 0U #define __INT64_C(c) c ## LL #define __GCC_ATOMIC_POINTER_LOCK_FREE 2 #define __LLACCUM_MIN__ (-0X1P31LLK-0X1P31LLK) #define __SIZEOF_INT__ 4 #define __FLT32X_MANT_DIG__ 53 #define __GCC_ATOMIC_CHAR16_T_LOCK_FREE 2 #define __USACCUM_IBIT__ 8 #define __cpp_aligned_new 201606L #define __FLT32_MAX_10_EXP__ 38 #define __STDC_HOSTED__ 1 #define __LFRACT_MIN__ (-0.5LR-0.5LR) #define __HA_IBIT__ 8 #define __cpp_decltype_auto 201304L #define __DBL_DIG__ 15 #define __FLT32_DIG__ 6 #define __FLT_EPSILON__ 1.1920928955078125e-7F #define __APCS_32__ 1 #define __GXX_WEAK__ 1 #define __SHRT_WIDTH__ 16 #define __FLT32_IS_IEC_60559__ 2 #define __USFRACT_IBIT__ 0 #define __LDBL_MIN__ 2.2250738585072014e-308L #define __DBL_IS_IEC_60559__ 2 #define __FRACT_MIN__ (-0.5R-0.5R) #define __cpp_threadsafe_static_init 200806L #define __DA_IBIT__ 32 #define __ARM_SIZEOF_MINIMAL_ENUM 1 #define __FLT32X_HAS_INFINITY__ 1 #define __INT32_MAX__ 0x7fffffffL #define __UQQ_FBIT__ 8 #define __INT_WIDTH__ 32 #define __SIZEOF_LONG__ 4 #define __UACCUM_MAX__ 0XFFFFFFFFP-16UK #define __UINT16_C(c) c #define __DECIMAL_DIG__ 17 #define __LFRACT_EPSILON__ 0x1P-31LR #define __FLT64_EPSILON__ 2.2204460492503131e-16F64 #define __ULFRACT_MIN__ 0.0ULR #define __INT16_MAX__ 0x7fff #define __FLT64_MIN_EXP__ (-1021) #define __LDBL_HAS_QUIET_NAN__ 1 #define __ULACCUM_IBIT__ 32 #define __FLT64_MANT_DIG__ 53 #define __UACCUM_EPSILON__ 0x1P-16UK #define __GNUC__ 12 #define __ULLACCUM_MAX__ 0XFFFFFFFFFFFFFFFFP-32ULLK #define __GXX_RTTI 1 #define __HQ_IBIT__ 0 #define __FLT_HAS_DENORM__ 1 #define __SIZEOF_LONG_DOUBLE__ 8 #define __SA_IBIT__ 16 #define __BIGGEST_ALIGNMENT__ 8 #define __STDC_UTF_16__ 1 #define __FLT64_MAX_10_EXP__ 308 #define __GNUC_STDC_INLINE__ 1 #define __DQ_IBIT__ 0 #define __cpp_delegating_constructors 200604L #define __FLT32_HAS_INFINITY__ 1 #define __DBL_MAX__ double(1.7976931348623157e+308L) #define __ULFRACT_IBIT__ 0 #define __cpp_raw_strings 200710L #define __INT_FAST32_MAX__ 0x7fffffff #define __DBL_HAS_INFINITY__ 1 #define __cpp_deduction_guides 201703L #define __HAVE_SPECULATION_SAFE_VALUE 1 #define __cpp_fold_expressions 201603L #define __ACCUM_IBIT__ 16 #define __THUMB_INTERWORK__ 1 #define __INTPTR_WIDTH__ 32 #define __UINT_LEAST32_MAX__ 0xffffffffUL #define __ULLACCUM_IBIT__ 32 #define __LACCUM_MAX__ 0X7FFFFFFFFFFFFFFFP-31LK #define __FLT32X_HAS_DENORM__ 1 #define __INT_FAST16_TYPE__ int #define __LDBL_HAS_DENORM__ 1 #define __ARM_FEATURE_LDREX 7 #define __cplusplus 201703L #define __cpp_ref_qualifiers 200710L #define __INT_LEAST32_MAX__ 0x7fffffffL #define __ARM_PCS 1 #define __ACCUM_MAX__ 0X7FFFFFFFP-15K #define __DEPRECATED 1 #define __cpp_rvalue_references 200610L #define __DBL_MAX_EXP__ 1024 #define __USACCUM_EPSILON__ 0x1P-8UHK #define __WCHAR_WIDTH__ 32 #define __FLT32_MAX__ 3.4028234663852886e+38F32 #define __GCC_ATOMIC_LONG_LOCK_FREE 2 #define __SFRACT_MAX__ 0X7FP-7HR #define __FRACT_IBIT__ 0 #define __PTRDIFF_MAX__ 0x7fffffff #define __UACCUM_MIN__ 0.0UK #define __UACCUM_IBIT__ 16 #define __FLT32_HAS_QUIET_NAN__ 1 #define __GNUG__ 12 #define __LONG_LONG_MAX__ 0x7fffffffffffffffLL #define __ULACCUM_MAX__ 0XFFFFFFFFFFFFFFFFP-32ULK #define __cpp_nsdmi 200809L #define __SIZEOF_WINT_T__ 4 #define __LONG_LONG_WIDTH__ 64 #define __cpp_initializer_lists 200806L #define __FLT32_MAX_EXP__ 128 #define __ULLACCUM_MIN__ 0.0ULLK #define __cpp_hex_float 201603L #define __GXX_ABI_VERSION 1017 #define __UTA_FBIT__ 64 #define __FLT_MIN_EXP__ (-125) #define __UFRACT_IBIT__ 0 #define __cpp_enumerator_attributes 201411L #define __cpp_lambdas 200907L #define __ARM_FEATURE_QBIT 1 #define __INT_FAST64_TYPE__ long long int #define __FLT64_DENORM_MIN__ 4.9406564584124654e-324F64 #define __DBL_MIN__ double(2.2250738585072014e-308L) #define __SIZEOF_POINTER__ 4 #define __SIZE_TYPE__ unsigned int #define __DBL_HAS_QUIET_NAN__ 1 #define __FLT32X_EPSILON__ 2.2204460492503131e-16F32x #define __LACCUM_MIN__ (-0X1P31LK-0X1P31LK) #define __FRACT_FBIT__ 15 #define __ULLACCUM_FBIT__ 32 #define __GXX_TYPEINFO_EQUALITY_INLINE 0 #define __FLT64_MIN_10_EXP__ (-307) #define __ULLFRACT_EPSILON__ 0x1P-64ULLR #define __USES_INITFINI__ 1 #define __REGISTER_PREFIX__ #define __UINT16_MAX__ 0xffff #define __ACCUM_MIN__ (-0X1P15K-0X1P15K) #define __SQ_IBIT__ 0 #define __FLT32_MIN__ 1.1754943508222875e-38F32 #define __UINT8_TYPE__ unsigned char #define __UHA_FBIT__ 8 #define __FLT_DIG__ 6 #define __NO_INLINE__ 1 #define __SFRACT_MIN__ (-0.5HR-0.5HR) #define __UTQ_FBIT__ 128 #define __DEC_EVAL_METHOD__ 2 #define __FLT_MANT_DIG__ 24 #define __LDBL_DECIMAL_DIG__ 17 #define __VERSION__ "12.3.1 20230626" #define __UINT64_C(c) c ## ULL #define __ULLFRACT_FBIT__ 64 #define __cpp_unicode_characters 201411L #define __SOFTFP__ 1 #define __FRACT_EPSILON__ 0x1P-15R #define __ULACCUM_MIN__ 0.0ULK #define __UDA_FBIT__ 32 #define __LLACCUM_EPSILON__ 0x1P-31LLK #define __GCC_ATOMIC_INT_LOCK_FREE 2 #define __FLOAT_WORD_ORDER__ __ORDER_LITTLE_ENDIAN__ #define __USFRACT_MIN__ 0.0UHR #define __FLT32_MANT_DIG__ 24 #define __cpp_aggregate_bases 201603L #define __UQQ_IBIT__ 0 #define __USFRACT_MAX__ 0XFFP-8UHR #define __SCHAR_WIDTH__ 8 #define __INT32_C(c) c ## L #define __ORDER_PDP_ENDIAN__ 3412 #define __UHQ_FBIT__ 16 #define __LLACCUM_FBIT__ 31 #define __INT_FAST32_TYPE__ int #define __UINT_LEAST16_TYPE__ short unsigned int #define __DBL_HAS_DENORM__ 1 #define __cpp_rtti 199711L #define __UINT64_MAX__ 0xffffffffffffffffULL #define __FLT_IS_IEC_60559__ 2 #define __UDQ_FBIT__ 64 #define __GNUC_WIDE_EXECUTION_CHARSET_NAME "UTF-32LE" #define __INT8_TYPE__ signed char #define __thumb__ 1 #define __cpp_digit_separators 201309L #define __ELF__ 1 #define __GCC_ASM_FLAG_OUTPUTS__ 1 #define __SACCUM_EPSILON__ 0x1P-7HK #define __ULFRACT_EPSILON__ 0x1P-32ULR #define __LLFRACT_FBIT__ 63 #define __FLT_RADIX__ 2 #define __INT_LEAST16_TYPE__ short int #define __ARM_ARCH_PROFILE 77 #define __LDBL_EPSILON__ 2.2204460492503131e-16L #define __UINTMAX_C(c) c ## ULL #define __SACCUM_MAX__ 0X7FFFP-7HK #define __FLT32X_MIN__ 2.2250738585072014e-308F32x #define __SIG_ATOMIC_MAX__ 0x7fffffff #define __UACCUM_FBIT__ 16 #define __GCC_ATOMIC_WCHAR_T_LOCK_FREE 2 #define __USER_LABEL_PREFIX__ #define __VFP_FP__ 1 #define __SIZEOF_PTRDIFF_T__ 4 #define __LACCUM_EPSILON__ 0x1P-31LK #define __LDBL_DIG__ 15 #define __FLT64_IS_IEC_60559__ 2 #define __FLT32X_MIN_EXP__ (-1021) #define __INT_FAST16_MAX__ 0x7fffffff #define __GCC_CONSTRUCTIVE_SIZE 64 #define __FLT64_DIG__ 15 #define __UINT_FAST32_MAX__ 0xffffffffU #define __UINT_LEAST64_TYPE__ long long unsigned int #define __SFRACT_EPSILON__ 0x1P-7HR #define __FLT_HAS_QUIET_NAN__ 1 #define __FLT_MAX_10_EXP__ 38 #define __LONG_MAX__ 0x7fffffffL #define __SIZEOF_SIZE_T__ 4 #define __FLT_HAS_INFINITY__ 1 #define __GNUC_EXECUTION_CHARSET_NAME "UTF-8" #define __cpp_unicode_literals 200710L #define __UINT_FAST16_TYPE__ unsigned int #define __ARM_32BIT_STATE 1 #define __INT_FAST32_WIDTH__ 32 #define __CHAR16_TYPE__ short unsigned int #define __PRAGMA_REDEFINE_EXTNAME 1 #define __SIZE_WIDTH__ 32 #define __INT_LEAST16_MAX__ 0x7fff #define __INT64_MAX__ 0x7fffffffffffffffLL #define __SACCUM_FBIT__ 7 #define __FLT32_DENORM_MIN__ 1.4012984643248171e-45F32 #define __SIG_ATOMIC_WIDTH__ 32 #define __INT_LEAST64_TYPE__ long long int #define __ARM_FEATURE_CLZ 1 #define __INT16_TYPE__ short int #define __INT_LEAST8_TYPE__ signed char #define __cpp_structured_bindings 201606L #define __SQ_FBIT__ 31 #define __ARM_ARCH_ISA_THUMB 2 #define __INT_FAST8_MAX__ 0x7fffffff #define __ARM_ARCH 7 #define __INTPTR_MAX__ 0x7fffffff #define __cpp_sized_deallocation 201309L #define __cpp_guaranteed_copy_elision 201606L #define __QQ_FBIT__ 7 #define __UTA_IBIT__ 64 #define __FLT64_HAS_QUIET_NAN__ 1 #define __FLT32_MIN_10_EXP__ (-37) #define __EXCEPTIONS 1 #define __PTRDIFF_WIDTH__ 32 #define __LDBL_MANT_DIG__ 53 #define __SFRACT_FBIT__ 7 #define __cpp_range_based_for 201603L #define __SACCUM_MIN__ (-0X1P7HK-0X1P7HK) #define __FLT64_HAS_INFINITY__ 1 #define __STDCPP_DEFAULT_NEW_ALIGNMENT__ 8 #define __SIG_ATOMIC_MIN__ (-__SIG_ATOMIC_MAX__ - 1) #define __cpp_nontype_template_args 201411L #define __cpp_return_type_deduction 201304L #define __INTPTR_TYPE__ int #define __UINT16_TYPE__ short unsigned int #define __WCHAR_TYPE__ unsigned int #define __SIZEOF_FLOAT__ 4 #define __THUMBEL__ 1 #define __TQ_FBIT__ 127 #define __USQ_FBIT__ 32 #define __UINTPTR_MAX__ 0xffffffffU #define __INT_FAST64_WIDTH__ 64 #define __ARM_FEATURE_UNALIGNED 1 #define __cpp_decltype 200707L #define __FLT32_DECIMAL_DIG__ 9 #define __INT_FAST64_MAX__ 0x7fffffffffffffffLL #define __GCC_ATOMIC_TEST_AND_SET_TRUEVAL 1 #define __FLT_NORM_MAX__ 3.4028234663852886e+38F #define __UINT_FAST64_TYPE__ long long unsigned int #define __cpp_inline_variables 201606L #define __INT_MAX__ 0x7fffffff #define __LACCUM_FBIT__ 31 #define __USACCUM_MIN__ 0.0UHK #define __UHA_IBIT__ 8 #define __INT64_TYPE__ long long int #define __FLT_MAX_EXP__ 128 #define __UTQ_IBIT__ 0 #define __DBL_MANT_DIG__ 53 #define __cpp_inheriting_constructors 201511L #define __INT_LEAST64_MAX__ 0x7fffffffffffffffLL #define __WINT_TYPE__ unsigned int #define __UINT_LEAST32_TYPE__ long unsigned int #define __SIZEOF_SHORT__ 2 #define __ULLFRACT_IBIT__ 0 #define __FLT32_NORM_MAX__ 3.4028234663852886e+38F32 #define __LDBL_MIN_EXP__ (-1021) #define __arm__ 1 #define __FLT64_MAX__ 1.7976931348623157e+308F64 #define __UDA_IBIT__ 32 #define __WINT_WIDTH__ 32 #define __cpp_template_auto 201606L #define __INT_LEAST64_WIDTH__ 64 #define __FLT32X_MAX_10_EXP__ 308 #define __LFRACT_FBIT__ 31 #define __WCHAR_UNSIGNED__ 1 #define __LDBL_MAX_10_EXP__ 308 #define __ATOMIC_RELAXED 0 #define __DBL_EPSILON__ double(2.2204460492503131e-16L) #define __ARM_ARCH_7EM__ 1 #define __ARM_FEATURE_SIMD32 1 #define __UINT8_C(c) c #define __FLT64_MAX_EXP__ 1024 #define __INT_LEAST32_TYPE__ long int #define __SIZEOF_WCHAR_T__ 4 #define __LLFRACT_MAX__ 0X7FFFFFFFFFFFFFFFP-63LLR #define __FLT64_NORM_MAX__ 1.7976931348623157e+308F64 #define __INTMAX_MAX__ 0x7fffffffffffffffLL #define __INT_FAST8_TYPE__ int #define __cpp_namespace_attributes 201411L #define __ULLACCUM_EPSILON__ 0x1P-32ULLK #define __USACCUM_MAX__ 0XFFFFP-8UHK #define __LDBL_HAS_INFINITY__ 1 #define __UHQ_IBIT__ 0 #define __ARM_FEATURE_COPROC 15 #define __LLACCUM_IBIT__ 32 #define __FLT64_HAS_DENORM__ 1 #define __FLT32_EPSILON__ 1.1920928955078125e-7F32 #define __DBL_DECIMAL_DIG__ 17 #define __STDC_UTF_32__ 1 #define __INT_FAST8_WIDTH__ 32 #define __FLT32X_MAX__ 1.7976931348623157e+308F32x #define __TA_FBIT__ 63 #define __DBL_NORM_MAX__ double(1.7976931348623157e+308L) #define __BYTE_ORDER__ __ORDER_LITTLE_ENDIAN__ #define __GCC_DESTRUCTIVE_SIZE 64 #define __UDQ_IBIT__ 0 #define __INTMAX_WIDTH__ 64 #define __ORDER_BIG_ENDIAN__ 4321 #define __ARM_FEATURE_DSP 1 #define __cpp_runtime_arrays 198712L #define __UINT64_TYPE__ long long unsigned int #define __ACCUM_EPSILON__ 0x1P-15K #define __UINT32_C(c) c ## UL #define __cpp_alias_templates 200704L #define __FLT_DENORM_MIN__ 1.4012984643248171e-45F #define __LLFRACT_IBIT__ 0 #define __INT8_MAX__ 0x7f #define __LONG_WIDTH__ 32 #define __UINT_FAST32_TYPE__ unsigned int #define __FLT32X_NORM_MAX__ 1.7976931348623157e+308F32x #define __CHAR32_TYPE__ long unsigned int #define __FLT_MAX__ 3.4028234663852886e+38F #define __cpp_constexpr 201603L #define __USACCUM_FBIT__ 8 #define __INT32_TYPE__ long int #define __SIZEOF_DOUBLE__ 8 #define __cpp_exceptions 199711L #define __FLT_MIN_10_EXP__ (-37) #define __UFRACT_EPSILON__ 0x1P-16UR #define __FLT64_MIN__ 2.2250738585072014e-308F64 #define __INT_LEAST32_WIDTH__ 32 #define __INTMAX_TYPE__ long long int #define __FLT32X_HAS_QUIET_NAN__ 1 #define __ATOMIC_CONSUME 1 #define __GNUC_MINOR__ 3 #define __INT_FAST16_WIDTH__ 32 #define __UINTMAX_MAX__ 0xffffffffffffffffULL #define __FLT32X_DENORM_MIN__ 4.9406564584124654e-324F32x #define __HA_FBIT__ 7 #define __cpp_template_template_args 201611L #define __DBL_MAX_10_EXP__ 308 #define __LDBL_DENORM_MIN__ 4.9406564584124654e-324L #define __INT16_C(c) c #define __STDC__ 1 #define __FLT32X_DIG__ 15 #define __PTRDIFF_TYPE__ int #define __LLFRACT_MIN__ (-0.5LLR-0.5LLR) #define __ATOMIC_SEQ_CST 5 #define __DA_FBIT__ 31 #define __UINT32_TYPE__ long unsigned int #define __FLT32X_MIN_10_EXP__ (-307) #define __ARM_ARCH_EXT_IDIV__ 1 #define __UINTPTR_TYPE__ unsigned int #define __USA_IBIT__ 16 #define __ARM_EABI__ 1 #define __LDBL_MIN_10_EXP__ (-307) #define __cpp_generic_lambdas 201304L #define __SIZEOF_LONG_LONG__ 8 #define __ULACCUM_EPSILON__ 0x1P-32ULK #define __cpp_user_defined_literals 200809L #define __SACCUM_IBIT__ 8 #define __GCC_ATOMIC_LLONG_LOCK_FREE 1 #define __FLT_DECIMAL_DIG__ 9 #define __UINT_FAST16_MAX__ 0xffffffffU #define __LDBL_NORM_MAX__ 1.7976931348623157e+308L #define __GCC_ATOMIC_SHORT_LOCK_FREE 2 #define __ULLFRACT_MAX__ 0XFFFFFFFFFFFFFFFFP-64ULLR #define __UINT_FAST8_TYPE__ unsigned int #define __USFRACT_EPSILON__ 0x1P-8UHR #define __ULACCUM_FBIT__ 32 #define __QQ_IBIT__ 0 #define __cpp_init_captures 201304L #define __ATOMIC_ACQ_REL 4 #define __ATOMIC_RELEASE 3