[0.000] initConfigParams(): Configuration flags start [0.000] initConfigParams(): external-init false [0.000] initConfigParams(): pend-halt-timeout (null) [0.000] initConfigParams(): halt false [0.000] initConfigParams(): config-file "" [0.000] initConfigParams(): persistent false [0.000] initConfigParams(): +log-file "/home/default/STM32Cube/Repository/STM32Cube_FW_F7_V1.16.0/Projects/STM32F746ZG-Nucleo/Examples/GPIO/GPIO_EXTI/SW4STM32/STM32746ZG_Nucleo/Debug/st-link_gdbserver_log.txt" [0.000] initConfigParams(): +log-level 31 [0.000] initConfigParams(): +port-number 61234 [0.000] initConfigParams(): +verbose true [0.000] initConfigParams(): refresh-delay 15 [0.000] initConfigParams(): +verify true [0.000] initConfigParams(): +swd true [0.000] initConfigParams(): swo-port 61234 [0.000] initConfigParams(): cpu-clock 8000000 [0.000] initConfigParams(): swo-clock-div 128 [0.000] initConfigParams(): initialize-reset false [0.000] initConfigParams(): debuggers false [0.000] initConfigParams(): serial-number "" [0.000] initConfigParams(): +apid 0 [0.000] initConfigParams(): +attach true [0.000] initConfigParams(): shared false [0.000] initConfigParams(): erase-all false [0.000] initConfigParams(): memory-map "" [0.000] initConfigParams(): ext-memory-loaders false [0.000] initConfigParams(): extload "" [0.000] initConfigParams(): +stm32cubeprogrammer-path "/opt/st/stm32cubeide_1.3.0/plugins/com.st.stm32cube.ide.mcu.externaltools.cubeprogrammer.linux64_1.3.0.202002181050/tools/bin" [0.000] initConfigParams(): temp-path "" [0.000] initConfigParams(): preserve-temps false [0.000] initConfigParams(): frequency -1 [0.000] initConfigParams(): licenses false [0.000] initConfigParams(): ignore-rest false [0.000] initConfigParams(): version false [0.000] initConfigParams(): help false [0.000] initConfigParams(): Configuration flags end [0.000] init(): STMicroelectronics ST-LINK GDB server. Version 5.5.0 Copyright (c) 2019, STMicroelectronics. All rights reserved. [0.004] Device_Initialise(): Target connection mode: Attach [0.007] reset_hw_wtchpt_module(): Hardware watchpoint supported by the target [0.010] Device_Initialise(): COM frequency = 4000 kHz [0.010] Device_Initialise(): ST-LINK Firmware version : V2J36M26 [0.010] Device_Initialise(): Device ID: 0x449 [0.011] Device_Initialise(): PC: 0x0 [0.011] Device_GetStatus(): ST-LINK device status: RUN_MODE [0.011] Device_Initialise(): ST-LINK detects target voltage = 3.25 V [0.012] Device_Initialise(): ST-LINK device status: RUN_MODE [0.012] initServerContext(): ST-LINK device initialization OK [0.012] WaitConnection(): Waiting for connection on port 61234... [2.051] WaitConnection(): Accepted connection on port 61234... [2.051] haltOnConnect(): Try halt... [11.429] haltOnConnect(): Halt timeout (0s) exceeded.