NOTICE: CPU: STM32MP151AAA Rev.B NOTICE: Model: STMicroelectronics custom STM32CubeMX board INFO: Reset reason (0x15): INFO: Power-on Reset (rst_por) INFO: PMIC version = 0x21 INFO: Using UART INFO: Instance 7 INFO: Boot used partition fsbl1 NOTICE: BL2: v2.2-r1.0(debug): NOTICE: BL2: Built : 13:08:58, Oct 7 2020 INFO: Using crypto library 'stm32_crypto_lib' INFO: BL2: Doing platform setup INFO: RAM: DDR3-DDR3L 16bits 533000Khz INFO: Memory size = 0x20000000 (512 MB) INFO: BL2 runs SP_MIN setup INFO: BL2: Loading image id 4 INFO: Loading image id=4 at address 0x2ffed000 INFO: Image id=4 loaded: 0x2ffed000 - 0x2ffff000 INFO: BL2: Loading image id 5 INFO: Read block in buffer 0x2ffe7768 size 0x100 phase ID 0 INFO: binary size 0x4f INFO: Read block in buffer 0xc0000000 size 0x4f phase ID 0 INFO: Loading image id=5 at address 0xc0100000 INFO: Read block in buffer 0x2ffe7768 size 0x100 phase ID 3 INFO: binary size 0xced22 INFO: Read block in buffer 0xc0100000 size 0xced22 phase ID 3 INFO: Image id=5 loaded: 0xc0100000 - 0xc01ced22 NOTICE: BL2: Booting BL32 INFO: Entry point address = 0x2ffed000 INFO: SPSR = 0x1d3 NOTICE: SP_MIN: v2.2-r1.0(debug): NOTICE: SP_MIN: Built : 13:09:15, Oct 7 2020 INFO: ARM GICv2 driver initialized ERROR: CSI Calibration : Freq 3942144, trim 121 ERROR: CSI Calibration : Freq 3927168, trim 120 ERROR: CSI Calibration : Freq 3959168, trim 122 INFO: ETZPC: UART1 (3) could be non secure INFO: ETZPC: SPI6 (4) could be non secure INFO: ETZPC: CRYP1 (9) could be non secure INFO: ETZPC: I2C6 (12) could be non secure INFO: SP_MIN: Initializing runtime services INFO: SP_MIN: Preparing exit to normal world