OPTION BYTES BANK: 0 Product state: PRODUCT_STATE: 0xED (Open) BOR Level: BOR_LEV : 0x0 (BOR Level 1, the threshold level is low (around 2.1 V)) BORH_EN : 0x0 (0x0) User Configuration: IO_VDD_HSLV : 0x0 (0x0) IO_VDDIO2_HSLV: 0x0 (0x0) IWDG_STOP : 0x1 (0x1) IWDG_STDBY : 0x1 (0x1) BOOT_UBE : 0xC3 (ST-iRoT (system flash) selected) SWAP_BANK : 0x0 (0x0) IWDG_SW : 0x1 (0x1) NRST_STOP : 0x1 (0x1) NRST_STDBY : 0x1 (0x1) OPTION BYTES BANK: 1 User Configuration 2: TZEN : 0xB4 (Trust zone enabled) SRAM2_ECC : 0x0 (SRAM2 ECC check enabled ) SRAM3_ECC : 0x1 (SRAM3 ECC check disabled) BKPRAM_ECC : 0x0 (BKPRAM ECC check enabled ) SRAM2_RST : 0x0 (SRAM2 erase when system reset) SRAM1_3_RST : 0x0 (SRAM1 and SRAM3 erased when a system reset occurs) OPTION BYTES BANK: 2 Boot Configuration: NSBOOTADD : 0x80004 (0x8000400) NSBOOT_LOCK : 0xC3 (The SWAP_BANK and NSBOOTADD can still be modified following their individual rules.) SECBOOT_LOCK : 0x0 (Unknown Value) SECBOOTADD : 0x0 (0x0) OPTION BYTES BANK: 3 Bank1 - Flash watermark area definition: SECWM1_STRT : 0x0 (0x8000000) SECWM1_END : 0x7 (0x800E000) Write sector group protection 1: WRPSGn1 : 0xFFFFFFFF (0x8000000) OPTION BYTES BANK: 4 Bank2 - Flash watermark area definition: SECWM2_STRT : 0x7F (0x81FE000) SECWM2_END : 0x0 (0x8100000) Write sector group protection 2: WRPSGn2 : 0xFFFFFFFF (0x8000000) OPTION BYTES BANK: 5 OTP write protection: LOCKBL : 0x0 (0x0) OPTION BYTES BANK: 6 Flash data bank 1 sectors: EDATA1_EN : 0x0 (No Flash high-cycle data area) EDATA1_STRT : 0x0 (0x0) OPTION BYTES BANK: 7 Flash data bank 2 sectors: EDATA2_EN : 0x0 (No Flash high-cycle data area) EDATA2_STRT : 0x0 (0x0) OPTION BYTES BANK: 8 Flash HDP bank 1: HDP1_STRT : 0x1 (0x2000) HDP1_END : 0x0 (0x0) OPTION BYTES BANK: 9 Flash HDP bank 2: HDP2_STRT : 0x1 (0x2000) HDP2_END : 0x0 (0x0)