/* USER CODE BEGIN Header */ /** ****************************************************************************** * File Name : Target/lwipopts.h * Description : This file overrides LwIP stack default configuration * done in opt.h file. ****************************************************************************** * @attention * * Copyright (c) 2024 STMicroelectronics. * All rights reserved. * * This software is licensed under terms that can be found in the LICENSE file * in the root directory of this software component. * If no LICENSE file comes with this software, it is provided AS-IS. * ****************************************************************************** */ /* USER CODE END Header */ /* Define to prevent recursive inclusion --------------------------------------*/ #ifndef __LWIPOPTS__H__ #define __LWIPOPTS__H__ #include "main.h" /*-----------------------------------------------------------------------------*/ /* Current version of LwIP supported by CubeMx: 2.1.2 -*/ /*-----------------------------------------------------------------------------*/ /* Within 'USER CODE' section, code will be kept by default at each generation */ /* USER CODE BEGIN 0 */ /* USER CODE END 0 */ #ifdef __cplusplus extern "C" { #endif /* STM32CubeMX Specific Parameters (not defined in opt.h) ---------------------*/ /* Parameters set in STM32CubeMX LwIP Configuration GUI -*/ /*----- WITH_RTOS enabled (Since FREERTOS is set) -----*/ #define WITH_RTOS 1 /* Temporary workaround to avoid conflict on errno defined in STM32CubeIDE and lwip sys_arch.c errno */ #undef LWIP_PROVIDE_ERRNO /*----- CHECKSUM_BY_HARDWARE enabled -----*/ #define CHECKSUM_BY_HARDWARE 1 /*-----------------------------------------------------------------------------*/ /* LwIP Stack Parameters (modified compared to initialization value in opt.h) -*/ /* Parameters set in STM32CubeMX LwIP Configuration GUI -*/ /*----- Default value in ETH configuration GUI in CubeMx: 1524 -----*/ #define ETH_RX_BUFFER_SIZE 1536 /*----- Value in opt.h for MEM_ALIGNMENT: 1 -----*/ #define MEM_ALIGNMENT 4 /*----- Default Value for MEM_SIZE: 1600 ---*/ #define MEM_SIZE 10*1024 /*----- Default Value for H7 devices: 0x30044000 -----*/ #define LWIP_RAM_HEAP_POINTER 0x30004000 /*----- Value supported for H7 devices: 1 -----*/ #define LWIP_SUPPORT_CUSTOM_PBUF 1 /*----- Value in opt.h for LWIP_ETHERNET: LWIP_ARP || PPPOE_SUPPORT -*/ #define LWIP_ETHERNET 1 /*----- Value in opt.h for LWIP_DNS_SECURE: (LWIP_DNS_SECURE_RAND_XID | LWIP_DNS_SECURE_NO_MULTIPLE_OUTSTANDING | LWIP_DNS_SECURE_RAND_SRC_PORT) -*/ #define LWIP_DNS_SECURE 7 /*----- Value in opt.h for TCP_SND_QUEUELEN: (4*TCP_SND_BUF + (TCP_MSS - 1))/TCP_MSS -----*/ #define TCP_SND_QUEUELEN 9 /*----- Value in opt.h for TCP_SNDLOWAT: LWIP_MIN(LWIP_MAX(((TCP_SND_BUF)/2), (2 * TCP_MSS) + 1), (TCP_SND_BUF) - 1) -*/ #define TCP_SNDLOWAT 1071 /*----- Value in opt.h for TCP_SNDQUEUELOWAT: LWIP_MAX(TCP_SND_QUEUELEN)/2, 5) -*/ #define TCP_SNDQUEUELOWAT 5 /*----- Value in opt.h for TCP_WND_UPDATE_THRESHOLD: LWIP_MIN(TCP_WND/4, TCP_MSS*4) -----*/ #define TCP_WND_UPDATE_THRESHOLD 536 /*----- Value in opt.h for LWIP_NETIF_LINK_CALLBACK: 0 -----*/ #define LWIP_NETIF_LINK_CALLBACK 1 /*----- Value in opt.h for TCPIP_THREAD_STACKSIZE: 0 -----*/ #define TCPIP_THREAD_STACKSIZE 1024 /*----- Value in opt.h for TCPIP_THREAD_PRIO: 1 -----*/ #define TCPIP_THREAD_PRIO 24 /*----- Value in opt.h for TCPIP_MBOX_SIZE: 0 -----*/ #define TCPIP_MBOX_SIZE 6 /*----- Value in opt.h for SLIPIF_THREAD_STACKSIZE: 0 -----*/ #define SLIPIF_THREAD_STACKSIZE 1024 /*----- Value in opt.h for SLIPIF_THREAD_PRIO: 1 -----*/ #define SLIPIF_THREAD_PRIO 3 /*----- Value in opt.h for DEFAULT_THREAD_STACKSIZE: 0 -----*/ #define DEFAULT_THREAD_STACKSIZE 1024 /*----- Value in opt.h for DEFAULT_THREAD_PRIO: 1 -----*/ #define DEFAULT_THREAD_PRIO 3 /*----- Value in opt.h for DEFAULT_UDP_RECVMBOX_SIZE: 0 -----*/ #define DEFAULT_UDP_RECVMBOX_SIZE 6 /*----- Value in opt.h for DEFAULT_TCP_RECVMBOX_SIZE: 0 -----*/ #define DEFAULT_TCP_RECVMBOX_SIZE 6 /*----- Value in opt.h for DEFAULT_ACCEPTMBOX_SIZE: 0 -----*/ #define DEFAULT_ACCEPTMBOX_SIZE 6 /*----- Value in opt.h for RECV_BUFSIZE_DEFAULT: INT_MAX -----*/ #define RECV_BUFSIZE_DEFAULT 2000000000 /*----- Value in opt.h for LWIP_STATS: 1 -----*/ #define LWIP_STATS 0 /*----- Value in opt.h for CHECKSUM_GEN_IP: 1 -----*/ #define CHECKSUM_GEN_IP 0 /*----- Value in opt.h for CHECKSUM_GEN_UDP: 1 -----*/ #define CHECKSUM_GEN_UDP 0 /*----- Value in opt.h for CHECKSUM_GEN_TCP: 1 -----*/ #define CHECKSUM_GEN_TCP 0 /*----- Value in opt.h for CHECKSUM_GEN_ICMP6: 1 -----*/ #define CHECKSUM_GEN_ICMP6 0 /*----- Value in opt.h for CHECKSUM_CHECK_IP: 1 -----*/ #define CHECKSUM_CHECK_IP 0 /*----- Value in opt.h for CHECKSUM_CHECK_UDP: 1 -----*/ #define CHECKSUM_CHECK_UDP 0 /*----- Value in opt.h for CHECKSUM_CHECK_TCP: 1 -----*/ #define CHECKSUM_CHECK_TCP 0 /*----- Value in opt.h for CHECKSUM_CHECK_ICMP6: 1 -----*/ #define CHECKSUM_CHECK_ICMP6 0 /*-----------------------------------------------------------------------------*/ /* USER CODE BEGIN 1 */ /* USER CODE END 1 */ #ifdef __cplusplus } #endif #endif /*__LWIPOPTS__H__ */