---------------------------------------------------------- Connection Failed Report from Basic UDE Target Interface, Version: 1.17.3 created: 09/30/20, 16:17:42 ---------------------------------------------------------- Windows version: Win8 () Admin: yes UDE version: Release: 5.00.05 Build: 8214 Path: C:\Program Files (x86)\pls\UDE Starterkit 5.0 Target configuration file: C:\SPC5Studio-6.0\workspace\SPC570Sxx_RLA SARADC Test Application for Discovery\UDE\stm_spc570s50_velvety_discovery_starterkit_debug_jtag.cfg Error messages: PpcJtagTargIntf: Can't connect target ! PpcJtagTargIntf: No JTAG client found ! Please check: - target power supply - JTAG cable connection - target configuration Settings: PortType: CommDev CommDevSel: PortType=USB,Type=FTDI JtagViaPod: n TargetPort: Default JtagTapNumber: 0 JtagNumOfTaps: 1 JtagNumIrBefore: 0 JtagNumIrAfter: 0 UseExtendedCanId: n JtagOverCanIdA: 0x00000001 JtagOverCanIdB: 0x00000002 JtagOverCanIdC: 0x00000003 JtagOverCanIdD: 0x00000004 JtagOverCanIdE: 0x00000005 JtagmTckSel: 3 JtagmInterFrameTimer: 0 MaxJtagClk: 2500 AdaptiveJtagPhaseShift: y JtagMuxPort: 0 JtagMuxWaitTime: 0 JtagIoType: Jtag EtksArbiterMode: None EtksMicroSecondTimeout: 100 CheckJtagId: y ConnOption: Default UseExtReset: y SetDebugEnableAb1DisablePin: n OpenDrainReset: n ResetWaitTime: 50 HaltAfterReset: y ChangeJtagClk: -1 ExecInitCmds: y InvalidateCache: n ChangeMsr: n ChangeMsrValue: 0x00000000 ResetPulseLen: 5 InitScript Script: // disable watchdog SET 0xFC058010 0x0000C520 SET 0xFC058010 0x0000D928 SET 0xFC058000 0xFF00000A // setup IVOPR // points to internal memory at 0x40000000 SETSPR 0x3F 0x40000000 0xFFFFFFFF // disable reset escalation SET8 RGM_FRET 0x00 SET8 RGM_DRET 0x00 // setup SSCM error cfg for debug //SET 0xFFFFF8006 0x3 //SET 0xFFFFF8006 0x2 ExecOnConnectCmds: n OnConnectScript Script: SimioAddr: g_JtagSimioAccess FreezeTimers: y AllowMmuSetup: n ExecOnStartCmds: n OnStartScript Script: ExecOnHaltCmds: n ExecOnHaltCmdsWhileHalted: n OnHaltScript Script: EnableProgramTimeMeasurement: y TimerForPTM: Default DefUserStreamChannel: 0 DontUseCachedRegisters: n AllowBreakOnUpdateBreakpoints: n ClearDebugStatusOnHalt: y UseRestartWhileRunningHandling: n DoNotEnableSwBrk: n TargetAppHandshakeMode: None TargetAppHandshakeTimeout: 100 TargetAppHandshakeParameter0: 0x00000000 TargetAppHandshakeParameter1: 0x00000000 TargetAppHandshakeParameter2: 0x00000000 TargetAppHandshakeParameter3: 0x00000000 UseNexus: y DoSramInit: y ForceCacheFlush: n IgnoreLockedLines: n HandleWdtBug: n ForceEndOfReset: n UseHwResetMode: n HwResetMode: Simulate HandleNexusAccessBug: n UseMasterNexusIfResetState: y UseLocalAddressTranslation: y Use64BitNexus: n InitSramOnlyWhenNotInitialized: n AllowHarrForUpdateDebugRegs: n HaltOnDnh: y AlwaysHaltOnDni: y EnableLowPowerDebugHandshake: n EnableLockstepDebug: y AddBranchBeforeGo: n InvalidTlbOnReset: n DoNotEnableTrapSwBrp: n AllowResetOnCheck: n BootPasswd0: 0xFEEDFACE BootPasswd1: 0xCAFEBEEF BootPasswd2: 0xFFFFFFFF BootPasswd3: 0xFFFFFFFF BootPasswd4: 0xFFFFFFFF BootPasswd5: 0xFFFFFFFF BootPasswd6: 0xFFFFFFFF BootPasswd7: 0xFFFFFFFF PasswordFile: UsePasswordForUnlockDevice: y DisableE2EECC: n UseCore0ForNexusMemoryAccessWhileRunning: n ForceDniForDebugger: n HandleOvRamInitViaNarWorkaround: n ApplySPC58NE84XoscWorkaround: y ApplyEigerEdJtagWorkaround: n IsUsedByTester: n Mpc57xxClearPeripheralDebugAtNextCheckUserAppWhenRunning: n SlaveHasHalted: n JTAG target infos: JTAG-ID: 0x00000000 UsedJtagClk: 2000 kHz ExtVoltage: 0.0 V IntVoltageUsed: n Target infos: CoreName: Core0 FullCoreName: Controller0.Core0 ExtClock: 40000000 IntClock: 80000000 SysClock: 0 StmClock: 0 AccessToken: 0xE270 HasNexus: n BigEndian: n CanSimio: n CanPhysicalAccess: n HasSpe: n NumOfSimioChannels: 0 JtagId: 0x00000000 IsEarlyStep: n IsMaster: y MasterCoreName: IsMasterEnabled: y IsSlave: n BuddyDeviceDetected: n EtkConnected: n Data TLB size on target: 0x00000000 Instruction TLB size on target: 0x00000000 Shared TLB size on target: 0x00000000 Number of data TLB entries: 0x00000000 Number of instruction TLB entries: 0x00000000 Number of shared TLB entries: 0x00000000 Extended E200 MMU: n E200 MPU: n Data cache size: 0x00000000 Data cache ways: 0x00000000 Data cache sets: 0x00000000 Data cache entry size: 0x00000000 Instruction cache size: 0x00000000 Instruction cache ways: 0x00000000 Instruction cache sets: 0x00000000 Instruction cache entry size: 0x00000000 Unified Cache: n MCM base address: 0xFC028000 SIU base address: 0xFFFC0000 Nexus On Slave: n Core Number: 0 Has Wdt bug: n Length of IR register: 0x00000006 Has Data Value comparators: y Reset Mode: 0x00000008 STM timer base address: 0xFC068000 MC_ME base address: 0xFFFB8000 Core in Lockstep mode: n Core in DPM mode: n Core is HSM: n Core is Master of HSM: n Name of other Master Core: HsmBootEnabled: n Target has Nexus access bug: n Target has unlock JTAG capability: y Unlock JTAG password len: 0x00000100 Has JTAG unlock enable bit: n ExecuteOpcodeAddr: 0x01000000 IMEMBaseAddr: 0x00000000 IMEMSize: 0x00000000 DMEMBaseAddr: 0x00000000 DMEMSize: 0x00000000 BootCodeStartAddr: 0x00404100 HasCJtag: n HasLfast: n HasJtagOverCan: n HasNpcLowPowerHandshake: n HasLockstepDebug: y TargetIsForSpc5UdeStk: n PllCalc: UDE.SPC570S50PllCalc JtagIdWhiteList: 0x000A2041,0x0FFFFFFF,0x010A2041,0x0FFFFFFF JtagIdBlackList: DciPinControl: EVTO0A=0x00000008,PA[2];EVTO0B=0x00000010,PE[14];EVTI0A=0x00000001,PA[1];EVTI0B=0x00000002,PE[15] DciControl: EVTO0EN=0x00000004;EVTI0EN=0x00000010 ChipJtagTapNumber: 0x00000000 ChipJtagTapNumber: 0x00000001 ChipJtagTapNumber: 0x00000000 ChipJtagTapNumber: 0x00000000 JtagChainType: UNKNOWN JtagChainNumber: 0x00000000 PowerPc system type: MCKINLEY PowerPc synchonized GO type: NONE InactiveAfterReset: n NumOfActiveCores: 1 Communication device: Type/Firmware: FtdiCommDev V2.0.2 Serial Number: 16230 Communication protocol handler: LastCmd: 0x0410 LastResult: 0xC000 ExpBytes: 580 (0x0244) RetBytes: 580 (0x0244) LastTimeout: 120010 Protocol diagnostic output: LastJtagApiAddr: 0x00000000 LastJtagApiSpr: 0x00000000 LastJtagApiDcr: 0x00000000 LastJtagApiError: 0x00000000 LastJtagApiStatus: 0x00000000 JtagApiErrorLine: 1340 JtagApiAddInfo0: 0x00000000 JtagApiAddInfo1: 0x00000000 ProtErrorLine: 5212 LowLevelDiag0: DEADBEEF (-559038737) LowLevelDiag1: DEADBEEF (-559038737) LowLevelDiag2: DEADBEEF (-559038737) LowLevelDiag3: DEADBEEF (-559038737)