AnsweredAssumed Answered

how i choise transformer?

Question asked by mehdi hasan nezhad on Feb 16, 2018
Latest reply on Feb 19, 2018 by Patrizia Bellitto

hi my name is mehdi . I'm using eDesignSuite for a Viper 27LN. how i choise transformer  with Transformer Specifications?

Transformer Specifications:
    fsw: 60 kHz - Isat ≥ 757 mA - Lp: 2.06 mH ± 10 % - leakage ≤ 3 %
    Primary: Ipk 617 mA - Irms 211 mA - Iavg 108 mA
    Aux: Ipk 189 mA - Irms 18 mA - Iavg 3 mA - Prim/Aux turn ratio 7.29
    Out 1: Ipk 3.24 A - Irms 1.27 A - Iavg 750 mA - Prim/Out 1 turn ratio 7.76
    Out 2: Ipk 3.24 A - Irms 1.27 A - Iavg 750 mA - Prim/Out 2 turn ratio 7.76

Outcomes