AnsweredAssumed Answered

Suitable low power BLDC motor for Nucleo-IHM11M1

Question asked by Cresswell.Peter on Apr 27, 2017

I'm looking for a low power BLDC motor for use with a X-Nucleo-IHM11M1 motor control board. Specification says 10 V max and 1.3 A max about 13 W give or take. The documents say the STSPIN230 chip could be used in battery powered printers, robotics and toys, etc. The Getting Started Video shows a ratter largish can with a ST logo on it, but I think that may be a CGI dummy. I couldn't find a hobby motor of that low power and the motors from NMB and Micromo and others are very expensive. So anybody know of any low cost low power BLDC motors.

Outcomes