AnsweredAssumed Answered

STM32F446: Widen Access to High-Performance Line with Small Memory

Question asked by Amel N Employee on Dec 11, 2014

STM32F446.jpg

 
STM32F446 product line enables high performance and rich connectivity into a highly integrated and energy efficient product, starting from 256K Flash.
The peripherals embedded in the STM32F446 include:
       
  • Up to 20 communication interfaces
  •    
  • 7x I2S audio interfaces
  •    
  • A SPDIF digital audio connection and a display parallel interface
  •    
  • A 90MHz Flexible Memory Controller (FMC) that simplifies control of external SRAM, SDRAM, Flash NOR/NAND, or LCDs with embedded controllers, and supports memory-remap mode for enhanced performance
  •    
  • A dual Quad-SPI (QSPI) interface that allows direct or memory-mapped connection to up to two external SPI NOR-Flash memories at single or dual data rate.

The STM32F446 is sampling now to lead customers. Volume production is scheduled for Q1 2015 in packages from tiny WLCSP81 (3.728mm x 3.85mm) to LQFP144 (20mm x 20mm) and with 256Kbyte or 512Kbyte Flash, all with 128Kbyte SRAM.

Budgetary pricing is from $3.75 for the STM32F446RC in 64-pin LQFP64 package with 256Kbyte Flash for orders of 10,000 pieces.

For further information please visit: www.st.com/stm32f446.

Outcomes