AnsweredAssumed Answered

STM32F411: the Latest STM32 Dynamic Efficiency™ Microcontrollers

Question asked by Amel N Employee on Jun 26, 2014

The STM32F411 Dynamic Efficiency line brings innovative Batch Acquisition Mode (BAM) to extend battery life with always-on system awareness

STM32F411_p3580_slide.png

STM32F411 MCUs improve the power-saving performance of data batching –the technique also used in Google’s latest Android 4.4 (KitKat) operating system to maximize battery life- and extend the advantages to many more applications besides smartphones and tablets.
 
The STM32F411:
- Is the entry level to the STM32F4 high-performance series.
- Features the ARM® Cortex®-M4 processor core with DSP and Floating-Point Unit (FPU)
- Has up to 512Kbyte of Flash with high SRAM capacity of up to 128Kbyte
- Minimizes dynamic power and boosts processing performance thanks to the ST’s ART Accelerator™ branch cache, 90nm process, and voltage-scaling capability
- Is the first M4-class device to achieve RUN mode current of 100µA/MHz executing EEMBC® CoreMark™ code from Flash with peripherals off while also being able to run up to 100MHz to deliver 125DMIPS.
- Has very low current in STOP mode (just 10µA typical with all SRAM content and context saved)
- Embeds the new Batch Acquisition Mode (BAM) which saves up to 50% extra power by storing sensor data directly  into SRAM while its own CPU core sleeps. The core wakes briefly to process this stored data before returning to power-saving mode.
- Has compact packages down to 3.034mm x 3.22mm

The peripheral set includes:
- a 12-bit 16-channel ADC up to 2.4Msample/s
- up to 11 timers including motor-control timer and general-purpose 16-bit and 32-bit timers
- 3 I2C ports up to 1Mbit/s
- 3 USARTs up to 12.5Mbit/s
- a USB 2.0 OTG Full Speed interface with embedded PHY
- 5 five SPI ports up to 50Mbit/s with five I2S audio interfaces
- an SD/MMC interface

The STM32F411 is in production now, and is supported with a development ecosystem including:
- the STM32Nucleo open hardware platform
STM32Cube software tools and embedded software
A Discovery kit will also be available in Q4 2014.

STM32F411 Press Release

Outcomes