AnsweredAssumed Answered

STM32Cube™ available for STM32F3 and STM32F0 MCUs

Question asked by Amel N Employee on Jun 24, 2014

New Easy-to-Use STM32 Tools Add Support for Mixed-Signal and Entry-Level Microcontrollers

STM32F3: Mixed-signal microcontrollers featuring the 72MHz ARM® Cortex®-M4 core with DSP and floating-point unit, and peripherals that include three 16-bit sigma-delta ADCs.
STM32F0: Entry-level microcontrollers featuring the ARM Cortex-M0 core, up to 128Kbyte Flash, and peripherals including crystal-less full-speed USB2.0 support and a CAN2.0B controller.

STM32Cube platform is already available for STM32F4, F2 and L0 series.
Now, STM32CubeF3STM32CubeF0 are available and they provide:
- a collection of drivers for STM32 peripherals through the Hardware Abstraction Layer (HAL)
- free and ready-to-use dedicated middleware stacks (Ex: touch-sense and USB libraries)

The latest version of the STM32CubeMX supports STM32F3 & STM32F0. Based on graphical wizards, developper can configure the MCU depending on his own needs then simply clicks to generate initialization C-code that can be used directly in many popular third-party development tools.

To download STM32Cube software free of charge, please go to www.st.com/stm32cube.

Outcomes