AnsweredAssumed Answered

STM32F401 sampling now

Question asked by Bertrand Denis Employee on May 14, 2013
Latest reply on Dec 4, 2013 by Clive One
The STM32F401 is the entry-level microcontroller in STMicroelectronics’ high-performance STM32F4 series featuring the ARM® Cortex™-M4 32-bit/DSP core. While running at lower frequency than other STM32F4 devices, it balances performance, power consumption and integration and claims the lead in its class by offering 105DMIPS at 84MHz, 137µA/MHz active current, 11µA typical STOP current, and a rich set of integrated features.

For more information please refer to:
http://www.st.com/web/en/news/n3418
http://www.st.com/web/en/catalog/mmc/FM141/SC1169/SS1577/LN1810?icmp=ln1810_****_nb_apr2013

Regards,

Outcomes