AnsweredAssumed Answered

H-Bridge circuit for Advanced Timer using a DC brush motor

Question asked by Janvi on Jun 8, 2011
anybody knows a application note for a circuit with 4 N-channel mosfets or 2 P/N channel pairs. My DC brush motor is about 24V 6 Amp and I prefere to use the complementary outputs for Timer 1 / Timer 8 with programmable deadtime instead of integrated H-Bridge

Outcomes