AnsweredAssumed Answered

STM32Nucleo boards available for STM32F3 & STM32F0

Question asked by Amel N Employee on Jun 24, 2014

New Easy-to-Use STM32 Tools Add Support for Mixed-Signal and Entry-Level Microcontrollers

STM32Nucleo development boards are now available for the STM32F3 (NUCLEO-F302R8) and STM32F0 lines (NUCLEO-F072RB).
The Arduino™ connectivity support and ST Morpho headers make it easy to expand the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.
STM32Nucleo boards provide access to all device I/Os and integrate an ST-Link debugger/programmer, saving the need for a separate debug probe.
Also, the STM32Nucleo boards are mbedTM-enabled, so they can be directly connected and run through the online development environment at mbed.org.

The STM32Nucleo boards are available immediately, priced from $10.32.
For further information on STM32Nucleo boards, please visit www.st.com/stm32nucleo.

Outcomes