cancel
Showing results for 
Search instead for 
Did you mean: 

STEVAL-IDP005V1-GUI crashes on vibration Analysis.

GChou.1
Associate

Hi,

I'm trying to get the better from IDP005V1 demonstration kit. On the demonstration software called 'STEVAL-IDP005V1-GUI', I can read ENVironement mesurements, but concerning vibrations, I get nothing for RMS et Peak, and if I check the 'ACC FFT' case: the software crashes (System.InvalidOperationException: Objet axe - L'intervalle automatique n'a pas la valeur appropriée. ).

I looks like a missing windows element only for visualization, as I can read the vibrations measurements in txt files.

If anyone meet this issue and fix it, or if anyone knows sufficiently Windows far having an idea, it could be great.

Kind regards.

Guillaume

Here after the whole error message:

Consultez la fin de ce message pour plus de détails sur l'appel du débogage

juste-à-temps (JIT) à la place de cette boîte de dialogue.

************** Texte de l'exception **************

System.InvalidOperationException: Objet axe - L'intervalle automatique n'a pas la valeur appropriée.

  à System.Windows.Forms.DataVisualization.Charting.Axis.EstimateAxis(Double& minimumValue, Double& maximumValue, Boolean autoMaximum, Boolean autoMinimum)

  à System.Windows.Forms.DataVisualization.Charting.Axis.EstimateAxis()

  à System.Windows.Forms.DataVisualization.Charting.ChartArea.SetDefaultAxesValues()

  à System.Windows.Forms.DataVisualization.Charting.ChartArea.SetData(Boolean initializeAxes, Boolean checkIndexedAligned)

  à System.Windows.Forms.DataVisualization.Charting.ChartArea.ReCalcInternal()

  à System.Windows.Forms.DataVisualization.Charting.ChartPicture.Paint(Graphics graph, Boolean paintTopLevelElementOnly)

  à System.Windows.Forms.DataVisualization.Charting.Chart.OnPaint(PaintEventArgs e)

  à System.Windows.Forms.Control.PaintWithErrorHandling(PaintEventArgs e, Int16 layer)

  à System.Windows.Forms.Control.WmPaint(Message& m)

  à System.Windows.Forms.Control.WndProc(Message& m)

  à System.Windows.Forms.NativeWindow.Callback(IntPtr hWnd, Int32 msg, IntPtr wparam, IntPtr lparam)

************** Assemblys chargés **************

mscorlib

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3416.0 built by: NET472REL1LAST_B

  CodeBase : file:///C:/Windows/Microsoft.NET/Framework64/v4.0.30319/mscorlib.dll

----------------------------------------

STEVAL-IDP005V1-GUI-1-0-0

  Version de l'assembly : 1.0.0.0

  Version Win32 : 1.0.0.0

  CodeBase : file:///C:/STMicroelectronics/STEVAL-IDP005V1-GUI%201.0/STEVAL-IDP005V1-GUI-1-0-0.exe

----------------------------------------

System.Windows.Forms

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3324.0 built by: NET472REL1LAST_C

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Windows.Forms/v4.0_4.0.0.0__b77a5c561934e089/System.Windows.Forms.dll

----------------------------------------

System

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3451.0 built by: NET472REL1LAST_C

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System/v4.0_4.0.0.0__b77a5c561934e089/System.dll

----------------------------------------

System.Drawing

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3221.0 built by: NET472REL1LAST_C

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Drawing/v4.0_4.0.0.0__b03f5f7f11d50a3a/System.Drawing.dll

----------------------------------------

System.Configuration

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3324.0 built by: NET472REL1LAST_C

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Configuration/v4.0_4.0.0.0__b03f5f7f11d50a3a/System.Configuration.dll

----------------------------------------

System.Core

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3429.0 built by: NET472REL1LAST_C

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Core/v4.0_4.0.0.0__b77a5c561934e089/System.Core.dll

----------------------------------------

System.Xml

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3221.0 built by: NET472REL1LAST_C

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Xml/v4.0_4.0.0.0__b77a5c561934e089/System.Xml.dll

----------------------------------------

System.Windows.Forms.DataVisualization

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3062.0

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Windows.Forms.DataVisualization/v4.0_4.0.0.0__31bf3856ad364e35/System.Windows.Forms.DataVisualization.dll

----------------------------------------

System.Windows.Forms.DataVisualization.resources

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3062.0

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Windows.Forms.DataVisualization.resources/v4.0_4.0.0.0_fr_31bf3856ad364e35/System.Windows.Forms.DataVisualization.resources.dll

----------------------------------------

System.Management

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3221.0 built by: NET472REL1LAST_C

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Management/v4.0_4.0.0.0__b03f5f7f11d50a3a/System.Management.dll

----------------------------------------

System.Data

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3260.0 built by: NET472REL1LAST_C

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_64/System.Data/v4.0_4.0.0.0__b77a5c561934e089/System.Data.dll

----------------------------------------

mscorlib.resources

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3062.0 built by: NET472REL1

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/mscorlib.resources/v4.0_4.0.0.0_fr_b77a5c561934e089/mscorlib.resources.dll

----------------------------------------

System.Windows.Forms.resources

  Version de l'assembly : 4.0.0.0

  Version Win32 : 4.7.3062.0 built by: NET472REL1

  CodeBase : file:///C:/windows/Microsoft.Net/assembly/GAC_MSIL/System.Windows.Forms.resources/v4.0_4.0.0.0_fr_b77a5c561934e089/System.Windows.Forms.resources.dll

----------------------------------------

************** Débogage JIT **************

Pour activer le débogage juste-à-temps (JIT), le fichier de configuration pour cette

application ou cet ordinateur (machine.config) doit avoir la valeur

jitDebugging définie dans la section system.windows.forms.

L'application doit également être compilée avec le débogage

activé.

Par exemple :

<configuration>

  <system.windows.forms jitDebugging="true" />

</configuration>

Lorsque le débogage juste-à-temps est activé, les exceptions non gérées

seront envoyées au débogueur JIT inscrit sur l'ordinateur

plutôt que d'être gérées par cette boîte de dialogue.

0 REPLIES 0