cancel
Showing results for 
Search instead for 
Did you mean: 

STM32Cubeâ„¢ available for STM32F3 and STM32F0 MCUs

Amel NASRI
ST Employee
Posted on June 24, 2014 at 16:48

New Easy-to-Use STM32 Tools Add Support for Mixed-Signal and Entry-Level Microcontrollers

http://www.st.com/web/en/catalog/mmc/FM141/SC1169/SS1576

: Mixed-signal microcontrollers featuring the 72MHz ARM® Cortex®-M4 core with DSP and floating-point unit, and peripherals that include three 16-bit sigma-delta ADCs.

http://www.st.com/web/en/catalog/mmc/FM141/SC1169/SS1574

: Entry-level microcontrollers featuring the ARM Cortex-M0 core, up to 128Kbyte Flash, and peripherals including crystal-less full-speed USB2.0 support and a CAN2.0B controller.

STM32Cube

platform is already available for STM32F4, F2 and L0 series.

Now, 

http://www.st.com/web/catalog/tools/FM147/CL1794/SC961/SS1743/LN1897/PF260613

http://www.st.com/web/catalog/tools/FM147/CL1794/SC961/SS1743/LN1897/PF260612

are available and they provide:

- a collection of drivers for STM32 peripherals through the Hardware Abstraction Layer (HAL)

- free and ready-to-use dedicated middleware stacks (Ex: touch-sense and USB libraries)

The latest version of the 

http://www.st.com/web/en/catalog/tools/PF259242

supports STM32F3 & STM32F0. Based on graphical wizards, developper can configure the MCU depending on his own needs then simply clicks to generate initialization C-code that can be used directly in many popular third-party development tools.

To download STM32Cube software free of charge, please go to

http://www.st.com/stm32cube

.

To give better visibility on the answered topics, please click on Accept as Solution on the reply which solved your issue or answered your question.

0 REPLIES 0