cancel
Showing results for 
Search instead for 
Did you mean: 

IntoRobot Launches the Open-Source Dual-CPU Core for IoTs and Robotics

chy
Associate II
Posted on May 18, 2015 at 19:25

0690X00000603RtQAI.jpg

 

 

 

IntoRobot

, an experienced team of more than 20 faculty members and engineers, is going to release an open research platform, the

Atom

,by far the world's smallest open-source dual-CPU for IoTs and robotics. Following its motto �Let

Atom 

be your private Engineer�,

IntoRobot 

offers to help people who do not have a lot of knowledge about hardware, software or programming, to make their own complex IoT devices and robots;

Atom 

is also designed to help people quickly build prototypes of their intelligent products. The cloud platform and all basic services are life-time free of charge.

IntoRobot 

will launch

Atom

�s Kickstarter campaign SOON.

The 

Atom

,with the complex hardware and software details wrapped, is quite simple to operate through a friendly Web-interface. It allows you to connect devices in your dayly life, such as your flowerpot, aquarium,door, sockets, or induction cooker to the Internet very easily. You can monitor and control your devices in real-time wherever you are.Many interesting events, like home invasion, temperature overheating,gas leak or predefined timer, can be simply configured and automatically triggered through

Atom

;once triggered, the corresponding actions will be automatically processed. The alert messages can then be sent to inform you through your email, WhatsApp, Facebook, WeChat or Twitter. The operations are performed through easy-use and fabulous graphical interfaces, without programming even a single line of code. Furthermore, to help you quickly start on

Atom

,plentiful instances and samples are also supplied. These are only the basic functions, but we promise that you will discover many more.

All easy-and-friendly functions above are designed based on

Atom

's highly-integrated hardware and software technologies, as well as the stable and safe server

IntoRobot 

Cloud

.

  • The Atom, small but powerful, integrates with a WiFi-router module and two high-performance processors, one 72Mhz Stm32 MCU and one 600Mhz Linux-embedded CPU. Not only Arduino programming language, but also Python, Node.js, PHP, Lua, Ruby, etc. are supported in the Atom. For quick development, both Arduino-compatible and Linux development environments are well-designed with friendly interfaces. All these features are designed and being strengthened, aiming to increase the efficiency while decreasing the learning cost.

  • The IntoRobot Cloud, free and open, is a flexible and powerful platform designed to assist Atom to build applications for the Internet of Things and Robots. Everything in the platform is rigorously considered and well designed to ensure the security, stability, quickness, and high concurrence. The IntoRobot Cloud helps you build simpler, faster, and stable projects which you can monitor and control in real-time wherever you are. Moreover, the platform enables you to share your device with your friends easily and safely; meanwhile it also provides you a quick and precise search engine to spot on and �like� others� devices.

It is worth noting that fabulous control widgets, still being enriched by the

IntoRobot 

Team, are customized in the

IntoRobot 

Cloud 

for data and control visualization. Every widget is built with artistic design, and we believe you will love them at your first glance and hard to part with them. As graphical user interfaces,these control widgets make the inexplicable sensor-data and controls so intuitive and visualized. For your convenience, all the available control widgets are supported simultaneously for smart-phone Apps and common Web-browsers like Firefox and Chrome. Despite of widgets, the 

IntoRobot 

Cloud 

is designed with a trigger configuration system where IFTTT can be easily set up by dragging and connecting event and control icons.With these components, a completely programming-free development environment is built to release you from learning lots of hardware and software knowledge.

A friendly forum is also provided to the

Atom 

users, where they can share their experience and communicate with each others. You can also find the relevant updates, news and information for activities as well as many hand-on samples and tutorials.

Hope you enjoy the

IntoRobot 

Atom 

and the future products!

Contact Information:

chy@intorobot.com

IntoRobot Team (www.intorobot.com)

Switzerland

#open-source #stm32 #linux
2 REPLIES 2
chy
Associate II
Posted on May 19, 2015 at 17:51

We will release some demo video and photos in the near few days.

chy
Associate II
Posted on June 08, 2015 at 20:21

Our website is online

www.intorobot.com

And many demos can be found in Youtube

https://www.youtube.com/channel/UCTFSuzf5LcEtUJ6quVZ-VnQ