cancel
Showing results for 
Search instead for 
Did you mean: 

!!!! Ethernet Minimodule with ARM9 STR912 Microcontroller !!!!

okulicz
Associate II
Posted on May 03, 2008 at 08:42

!!!! Ethernet Minimodule with ARM9 STR912 Microcontroller !!!!

2 REPLIES 2
okulicz
Associate II
Posted on May 17, 2011 at 09:50

Quote:

On 08-03-2008 at 21:53, Anonymous wrote:

0690X00000603HOQAY.jpg

MMstr912 minimodule

* Complete, ready to use system based on ARM9 STR912 microcontroller

* STR912 - ARM966E RISC core, up to 96MHz with Ethernet controller

* Ethernet PHY STE100P

* Onboard 8MB serial Flash memory

* 61 I/O pins

* Onboard 25MHz crystal

* Onboard 32kHz for RTC

* Onboard 1.8V voltage regulator for core

* Requires single power supply 3.3V

* LED diodes for status indication

* 2 x 40 terminals with 0.1'' (2.54 mm) pith, fitting every prototype board

* Place for battery socket for RTC and RAM backup

* Small dimensions: 36mm x 56mm

* Available evaluation board and sample software

http://www.propox.com/products/t_163.html?lang=en

:o :o :o :o

okulicz
Associate II
Posted on May 17, 2011 at 09:50

0690X00000603HnQAI.jpg

MMstr912 minimodule

* Complete, ready to use system based on ARM9 STR912 microcontroller

* STR912 - ARM966E RISC core, up to 96MHz with Ethernet controller

* Ethernet PHY STE100P

* Onboard 8MB serial Flash memory

* 61 I/O pins

* Onboard 25MHz crystal

* Onboard 32kHz for RTC

* Onboard 1.8V voltage regulator for core

* Requires single power supply 3.3V

* LED diodes for status indication

* 2 x 40 terminals with 0.1'' (2.54 mm) pith, fitting every prototype board

* Place for battery socket for RTC and RAM backup

* Small dimensions: 36mm x 56mm

* Available evaluation board and sample software

http://www.propox.com/products/t_163.html?lang=en

:o :o :o :o

[ This message was edited by: okulicz.andrzej on 03-05-2008 12:13 ]