Karedox - STM32F207 Development Board

Document created by Kang Usman on Apr 20, 2017
Version 1Show Document
  • View in full screen mode

This document is now yours. Edit the title (above) and replace the text in italic with your project details in the template below. And then, delete this text.


About this project

A short sentence that says it all. Maximum 140 characters

Cover image : place here a high quality image (600x450px or higher recommended) representing your work. It will become the thumbnail image for your project in the "list of projects"


Project info

Type : Development Board

Progress : Stilll in progress

Difficulty : Intermediate 

The Team :

Who made this ?

Kang Usman

Hardware and Software Design

links (optional)

Kang Usman

Things used in this project

Hardware components :

Image1component name1Quantity usedLink to online storeComment
Image2component name1Quantity usedLink to online storeComment
ImageNcomponent nameNQuantity usedLink to online storeComment

Hand tools and fabrication machines :

Soldering Iron

Software Tools :


SW4STM (Openstm32) 



The project goal is to make a development board to learn STM32F207 features:

1. Basic Peripheral: GPIO, ADC, DAC, Timer, UART, I2C, SPI

2. TFT LCD with FSMC interface

3. Micro SD with SDIO interface

4. Ethernet

5. Digital Camera

6. USB


Karedox STM32F207 Development Board  

MP3 Player application (using VS1053 Codec) --> Sound still no good for high bit rate mp3, cause wrong setting of VS1053 clock


Video Player ---> video format AVI, video codec MJPEG, audio Codec MP3


MIDI Application

NES Game



  • Paste code (use the "syntax highlighter" feature from the edit bar/more)
  • Link existing repository 

Schematics and circuit diagrams

  • Insert image or use the attach feature
  • Link existing repository 

CAD - Enclosures and custom parts

  • Attach file
  • Link existing repository
  • Tag your content to make it easier to find with the search engine
  • Choose the "Project" category
  • Check the authoring advanced option and click "Only I can edit the document"
  • Remove this paragraph
  • Publish