SensiBLE || SensiEDGE "IoT Hardware Ready"

Version 3

    What is SensiEDGE || SensiBLE?

    Imagine industrial-grade, ready-to-use and configurable hardware. Something you could take off-the-shelf, put into your product and configure according to the requirements. Imagine that you don’t have to deal with long and expensive hardware development process or manufacturing and logistics aspects, and still you can ship your products with industrial-grade electronics inside.

    That’s exactly what SensiBLE is - a low power, small form factor (20x30mm), ready-to-use system-on-board equipped with 3-axis accelerometer, 3-axis magnetometer, 3-axis digital gyroscope, pressure, relative humidity, ambient light and temperature sensors. Have I mentioned microphone already? Bluetooth Low Energy (BLE) 4.1, and Low Power ARM® 32-bit Cortex®-M4 CPU with FPU are on-board as well.

     

    SensiBLE "IoTHardware Ready" lowering the barriers for developers  on the shelf Module based STMicroelectronics: BLE + Sensors + MCU.                 Connect to SensiBLE IoT platform in minutes by use BlueMS Application for Android App and iOS App


    ST BLUEMS Android and iOS App

    Designed with the goal of making IoT hardware Developing and get the Market as fast as possible, this "IoT Hardware Ready" reduces the length of IoT Prototyping cycles from a matter weeks or months to Minutes - all by capitalizing on the combination of embedded IoT software and hardware both provided by STMicroelectronicsonly a truly end-to-end IoT enabler like SensiBLE can provide.

                                      

    Protoype the Way You Want:

    The SensiBLE software runs on the STM32L476 and includes drivers that recognize the Bluetooth Low Energy (BlueNRG-MS) and sensors (humidity, temperature, pressure, accelerometer, gyroscope, magnetometer, microphone and light).

    BlueST-SDK Multi-platform library (Android™ SDK / iOS™ SDK) makes it easy to develop applications and enables easy access to the data exported by the means of the Bluetooth Low energy protocol.

    • Complete middleware to build applications using sensors (humidity, temperature, pressure, accelerometer, gyroscope, magnetometer, microphone and light).
    • Very low power Bluetooth Low Energy (BlueNRG-MS) single-mode network processor, compliant with Bluetooth specifications core 4.1 supports multiple roles simultaneously, and can act at the same time as Bluetooth Smart sensor and hub device.
    • osxMotionFX (iNEMOEngine PRO) real-time motion sensor data fusion (under OPEN.MEMS license) to combine the output from multiple MEMS sensors.
    • osxMotionAR (iNEMOEngine PRO) Real-time activity-recognition algorithm (under OPEN.MEMS license) based on accelerometer data only.
    • osxMotionCP (iNEMOEngine PRO) carry position detection algorithm (under OPEN.MEMS license) based on accelerometer data only.
    • osxMotionGR (iNEMOEngine PRO) real-time gesture recognition algorithm (under OPEN.MEMS license) based on accelerometer data only.
    • osxMotionPM (iNEMOEngine PRO) real-time pedometer algorithm (under OPEN.MEMS license) based on accelerometer data only.

    A Comprehensive Module for No-Mess Prototyping

    SensiBLE Module
    To practice SDK and build cool Apps with Sensors Order SIMBA-PRO (in stock).